TRA actuators are Newport's lowest cost solution for general OEM and research applications. They incorporate an excellent space saving design that allows them to be used with a wide variety of manual stages, mirror mounts, and OEM applications.
- Low cost stepper & DC servo actuators
- Light and compact in-line design
- Vacuum compatible stepper motor versions
- Replaces manual micrometer drives with similar form-factor
- Integrated optical limit switches prevent component & motor damage
- Hard-coated steel actuator ball tip See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TRA6CCMotorized Actuator, Miniature, 6 mm Travel, DC Servo Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25CCMotorized Actuator, Miniature, 25 mm Travel, DC Servo Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA6PPDMotorized Actuator, Miniature, 6 mm Travel, Stepper, 25-pin D-Sub | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25PPDMotorized Actuator, Miniature, 25mm Travel, Stepper, 25-pin D-Sub | In Stock | ||||
![]() | TRA6PPV6Motorized Actuator, Miniature, 6 mm Travel, Vacuum Compatible | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPV6Motorized Actuator, Miniature, 12 mm Travel, Vacuum Compatible | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25PPV6Motorized Actuator, Miniature, 25 mm Travel, Vacuum Compatible | In Stock |
Notes:
CONEX Controller versions are also available.
Compatible Controllers
Compatible motion controllers for the TRA actuators are:
- XPS-RLD Motion Controller (
or Axis): Requires an Driver Module. - XPS-D Motion Controller (
, , or Axis): Requires an Driver Module. - ESP302 Motion Controller (
, , or Axis): Plug and Play compatible with ESP302 Motion Controller.
The TRA-CC actuators are also compatible with
Specifications
Features
Replaces Micrometer Drives on Manual Stages
TRA actuators offer a similar form-factor as micrometer drives, allowing them to be used to upgrade manual stages with ease. The TRA6 models provide 6 mm travel and are the recommended choice for motorizing 561 Series linear stages, and 481 and RS65 rotation stages. The TRA12 models provide 12 mm travel and are compatible with Suprema and Ultima mirror mounts, ULTRAlign, and 460A Series linear stages. The TRA25 provides 25 mm travel in a slightly larger package and is the recommended choice for motorizing longer travel devices. Additionally, TRA actuators are mechanically compatible with other Newport mechanical products – for more details refer to the TRA and TRB Series Compatibility guide.
Vacuum Compatible Stepper Motor Versions
TRA Series actuators also come in standard stepper motor models specifically designed for vacuum applications up to 10-6 Torr and are readily available from stock. They can be used to upgrade Newport's vacuum compatible mirror mounts to an automated vacuum compatible solution.
CONEX Controller Versions
Newport also offers versions of the DC servo motor linear actuators with integrated CONEX motion controller. For out-of-the box control, the CONEX controller is preconfigured and delivered with the TRA-CC actuator.
Installing Actuators on a 561-GON
Installing Actuators on a RS65
Accessories
CONEX Integrated TRA Actuators
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-TRA25CCLinear Actuator, DC Servo, 25 mm Travel, TRA25CC and CONEX-CC Controller | In Stock | ||||
![]() | CONEX-TRA12CCLinear Actuator, DC Servo, 12 mm Travel, TRA12CC and CONEX-CC Controller | 10 Weeks | ||||
![]() | CONEX-TRA6CCLinear Actuator, DC Servo, 6 mm Travel, TRA6CC and CONEX-CC Controller | In Stock |
Opto-mechanics Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ADAPT-TRAActuator Adapter, TRA6 & TRA12, Opto-Mechanical Components | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ADAPT-TRA25Actuator Adapter, TRA25, Opto-Mechanical Components | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
Newport's motorized actuators can also be directly connected to numerous manual positioning products and mounts. Please see our Motorized Linear Actuator Compatibility Guide for a complete list.
Resources
Literature
TRA Data Sheet.pdf(1.4 MB, PDF) Connecting Vacuum Compatible TRA-V6(49.6 kB, PDF)
Manuals
TRA Actuators User's Manual(1.2 MB, PDF)
2D Product Drawings
TRA Series(104.5 kB, PDF)
Technical Notes
Stage and Controller Compatibility Guide Motorized Linear Actuator Compatibility Guide TRA and TRB Series Compatibility with Manual Positioners and Mounts Encoder Resolution Calibration(4 MB, PDF)
Application Notes
Automated Optical Fiber Alignment System(2 MB, PDF) Piezo Actuators Provide Flexibility to Laser Designers Using Compact Optical Mounts and Motion Stages(984.9 kB, PDF)
Certificates
MKS EU ROHS3 TRAxxCC(125.6 kB, PDF) MKS EU ROHS3 TRAXXPPD(246.4 kB, PDF) MKS EU ROHS3 TRAXXPPV6(246.4 kB, PDF) REACH SVHC 242_ TRA6-12-25_CC_PPD_PPV6(192.2 kB, PDF)