Compare Model Drawings, CAD & Specs Availability Price
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 0.5 in. Length, A-LINE
$10.70
In Stock
In Stock
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 1 in. Length, A-LINE
$11.90
In Stock
In Stock
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 2 in. Length, A-LINE
$13.60
1 Week
1 Week
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 3 in. Length, A-LINE
$14.40
In Stock
In Stock
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 4 in. Length, A-LINE
$17.40
In Stock
In Stock
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 6 in. Length, A-LINE
$20
In Stock
In Stock
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 8 in. Length, A-LINE
$26
In Stock
In Stock
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 10 in. Length, A-LINE
$30
In Stock
In Stock
Keyed Guide Rod, 6 mm Diameter, 4-40 Thd, 12 in. Length, A-LINE
$35
In Stock
In Stock
Insertable Link Block, 1/2-in to 1-in, 8-32 Thread., A-LINE
$15.60
In Stock
In Stock
Insertable Link Block, 1-in to 2-in, 8-32 Thread., A-LINE
$17.40
In Stock
In Stock
Insertable Link Block, 1/2-in to 1-in, M4, A-LINE
$15.60
Insertable Link Block, 1-in to 2-in, M4, A-LINE
$17.40
In Stock
In Stock

Features

Keyed Guide Rods Secure Component Orientation

The A-Line guide rods feature two flat, parallel surfaces machined along the length of the rod. This keyed guide provides instant alignment for A-Line mounts and can hold multiple mounts.

Mounting, Aligning and Focusing Lenses Fast and Easy

A-Line™ family of self-aligning mounts are designed to make mounting, aligning and focusing lens groups fast and easy. How? The front of each lens mount has a special 6 mm alignment hole, which can be used with GR Series Guide Rods such that several A-Line lens holders can be mounted together in a self-aligned row. This overview video demonstrates the easy and fast aligning process using the A-Line lens mounts.

Insertable Link Blocks Allow Easy Aligning of Optical Centers

The Insertable link blocks in the A-Line family of products allow the user to align the optical centers of 1-in. and 2-in. A-Line lens mounts. The slotted guide rod hole can also be used as an insertable post mount for guide-rod-mounted group of A-line lens mounts.

Accessories