Optical Power Detector, Germanium, 780-1800 nm, OD3 Attenuator

The 918D-IR-OD3R Germanium Photodetector is designed for low optical power measurements. It features include integrated calibration-data storage, built-in OD3 attenuation filter with automatic On/Off detection, temperature sensing electronics for temperature drift compensation and is compatible with DB15 based Newport Power Meters. The Germanium (Ge) photodetector is NIST-traceable calibrated for 780-1800 nm optical power measurements. It includes a certificate of calibration with calibration curves and data for both attenuator on and off conditions.
Excellent Photodiode Linearity
These photodiodes show excellent linearity over a large dynamic range. This is ideal for use in applications that require high accuracy measurements down to the pW level, especially when combined with a high sensitivity power meter that can accommodate the large dynamic range of the optical signal.
Responsivity Variation over Temperature
A natural characteristic of a photodiode is for the its optical response to change as the temperature changes near the bandgap of semiconductor materials. Newport’s 918D series sensors feature a thermocouple near the photodiode, which allows certain Newport meters to read the temperature and automatically adjust the responsivity, ensuring the most accurate measurements.
Factors that Affect Maximum Measurable Power
The maximum measurable power of photodiode sensors is dependent on several factors such as the wavelength of incoming light, photodiode current output saturation, temperature, use of an attenuator and a power meter's maximum current input value. Newport provides maximum power specifications based on the power meter models, with and without an attenuator, and wavelength-dependent maximum power level. With these factors affecting measurable power in mind, choosing the proper detector for your application is critical.
Attenuator On/Off Sensor
The attenuator on/off sensor is built into the detector head. When a 918D series detector is connected to power meter models 1938-R, 2938-R, 1936-R, 2936-R, 1919-R, 843-R, 843-R-USB, 844-PE-USB, 845-PE-RS, the meter automatically switches the responsivity value. The user does not need to update the power meter setup. The detector is calibrated with the integrated attenuator and without it, and the data is saved in the EEPROM.
Specifications
- Detector TypePost Mounted
- Detector InputFree Space
- Detector MaterialGermanium
- Spectral Range780 - 1800 nm
- Sensor SizeØ3 mm
- AttenuatorOD3, Built-in
- Maximum Measurable Power3 W
- Minimum Measurable Power5 nW
- Maximum Measurable Power Benchtop Meter3 W
- Maximum Measurable Power Handheld Meter1.5 W
- Maximum Measurable Power Without Attenuator10 mW
- Maximum Power Density30 W/cm²
- Maximum Power Density without Attenuator3 W/cm²
- Maximum Pulse Energy Without Attenuator5 nJ
- Maximum Pulse Energy5 uJ
- Calibration ModuleDB15 Connector Pigtail
- Calibration Uncertainty2.4% (780-1430 nm)
2.6% (1430-1600 nm) - Linearity±1 %
- Uniformity±2 %
- Rise Time≤2 µs
- Clear ApertureØ10.3 mm
- Connector TypeDB15
- Cable Length2 m
- Operating Temperature Range5 to 50°C
- Operating Humidity<70% RH
- RoHSCompliant



Resources & Downloads
3D Product Models
2D Product Drawings
918D CAD Drawing(96 kB, PDF)
Technical Notes
A Shortcut for Calculating Power Density(35.2 kB, PDF) Semiconductor Detector and Low Power Light Source(1.4 MB, PDF) Average and Peak Power Calculation(31.9 kB, PDF) Understanding Total Measurement Uncertainty
Manuals
918D Photodiode Sensors User Manual(4.3 MB, PDF)
Other
918D Series EU27 CE Declaration of Conformity(189.7 kB, PDF)
Literature
918D Photodiode Sensors Datasheet(1.8 MB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 884-E2000FCOptical Fiber Adapter, Diamond E-2000, 818 & 918D Series Sensors | |||||
![]() | FP4-COL-1550Lensed Adapter Core, 1550 nm AR Coated, FP4 Series Adapters | |||||
![]() | FP4-SCFiber Connector Adaptor, SC, 818-FA Fiber Adapter Mount | |||||
![]() | 818-FAConnectorized Fiber Adapter Mount, 818 & 918D Series Sensors | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 884-UDAPTLens Tube Adapter, 818 & 918D Series Sensors | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-LCFiber Connector Adaptor, LC, 818-FA Fiber Adapter Mount | |||||
![]() | 883-OHOptic Holder, 1 in. Diameter, 818 & 918D Series Sensors | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-FA2Bare Fiber Adapter Mount, 818 & 918D Series Sensors | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP4-STFiber Connector Adaptor, ST, 818-FA Fiber Adapter Mount | |||||
![]() | FP4-FCFiber Connector Adaptor, FC, 818-FA Fiber Adapter Mount | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP3-SMAFiber Connector Adaptor, SMA, 818-FA Fiber Adapter Mount | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FP3-FH1Bare Fiber Holder, 818-FA2 Fiber Adapter Mount | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible Power Meters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 1938-RAdvanced Optical Power & Meter, Benchtop, Single Channel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 2938-RAdvanced Optical Power & Meter, Benchtop, Dual Channel | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance | |||||
![]() | 843-ROptical power meter, economical, handheld, laser power and energy | |||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | |||||
![]() | 844-PE-USBVirtual Power Meter, Optical Power and Energy, USB | |||||
![]() | 845-PE-RSVirtual Power Meter, RS232 |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 918D-UV-OD3RUV Silicon Detector, 200-1100 nm, OD3 Attenuator | |||||
![]() | 1919-ROptical Power Meter, Handheld, High Performance |


























