Designed for especially large or heavy equipment, TGN Tilt Stages precisely control tilt for one rotational axis over a range of ±2.86°. Mounting plates are fabricated from stainless steel for excellent rigidity and stability. The stage is spring loaded for smooth, backlash-free motion.
- Stackable for extended or XY tilt
- Stainless steel construction
- Adjustment sensitivity to 1 arc sec
- Load capacity to 176 lb (800 N) See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TGN80Tilt Platform, Stainless Steel, 3.15 x 4.72 in., ±2.86° Range, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TGN120Tilt Platform, Stainless Steel, 4.72 x 7.09 in., ±2.86° Range, 10-24 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TGN160Tilt Platform, Stainless Steel, 6.30 x 9.45 in., ±2.86° Range, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TGN80Tilt Platform, Stainless Steel, 80 x 120 mm, ±2.86° Range, M4 and M6 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TGN120Tilt Platform, Stainless Steel, 120 x 180 mm, ±2.86° Range, M5 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TGN160Tilt Platform, Stainless Steel, 160 x 240 mm, ±2.86° Range, M6 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
A preloaded, backlash-free micrometer is included with these tilt platforms.
Specifications
Features
Compatible with UTR Rotation Stages
UTR series rotation stages can be mounted on top of TGN tilt stages using mounting bridles. Shown here is a UTR80-S rotation stage mounted on a TGN80 Tilt Platform stack for complete pitch, yaw, and roll adjustment.
Easily Combined for Multi-axis Motion
The TGN Series Tilt Platforms are compatible with UMR Steel Linear Stages, UTR Steel Rotation Stages, and MVN Precision Vertical Stages of matching size (for example, TGN80 with UMR8.25 and UTR80, or TGN120 with UTR 120 and MVN120). They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs. In the picture, a six-axis manual positioning system is shown using two UMR8.25s, two TGN80s, a UTR80S, and a MVN80. (Hint: first assemble Y & Z stages from the backside of Y stage, and then connect X stage to YZ from backside of X. In both steps, the carriage of UMR stage needs to be translated to each end of the travel range to reveal access holes, please refer to UMR stage XY assembly video.)
High Load Capacity
The stainless steel used in the construction of these tilt stages affords them exceptionally high load capacities, up to 180 lb. (800 N).
Flexible Mounting
Clearance holes in the top plate facilitate mounting of a wide range of components to the platform. TGN Series stages attach to tables and breadboards via clearance slots in the bottom plate.