About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Light Sources
- Lasers
- Laser Safety Glasses
- Semi-Rimless Laser Safety Glasses

Semi-Rimless Wrap-around Laser Safety Glasses

Semi-Rimless Wrap-around Laser Safety Glasses
Semi-rimless laser safety frames wrap-around the face to encompass your eyes with lens curvature for full coverage.
- Featherweight frame you can wear all day
- Wrap-around lens for uninterrupted peripheral vision and superior coverage
- Comfort fit temples
- Meets ANSI Z136.1, Z87+ (high impact), EN207, and EN208 See All Features
Show Filters:
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Frame Style | Lens Material | CE | Filter Type | Avail. | Price | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | N-ARG-34Lasersport Safety Glasses, Argon & 532 nm Laser Wavelengths | UNIVERSAL | Lasersport | Polycarbonate | Yes | ||||||
![]() | N-DBY-34Lasersport Safety Glasses, ND:YAG & Harmonics, CO2, Excimer, Diode, GaAs | UNIVERSAL | Lasersport | Polycarbonate | Yes | ||||||
![]() | N-EC2-34Lasersport Safety Glasses, CO2 Laser Wavelengths | UNIVERSAL | Lasersport | Polycarbonate | Yes | ||||||
![]() | N-ML1-34Lasersport Safety Glasses, 800 nm Diode and YAG Laser Wavelengths | UNIVERSAL | Lasersport | Polycarbonate | Yes | ||||||
![]() | N-YAD-34Lasersport Safety Glasses, Argon and NdGa:YAG Laser Wavelengths | UNIVERSAL | Lasersport | Polycarbonate | Yes | ||||||
![]() | N-YG3-34Lasersport Safety Glasses, Nd:YAG Laser Wavelengths | UNIVERSAL | Lasersport | Polycarbonate | Yes | ||||||
![]() | N-YG4-34Lasersport Safety Glasses, Nd:YAG Laser Wavelength | UNIVERSAL | Lasersport | Polycarbonate | Yes | ||||||
![]() | N-YGN-34Lasersport Safety Glasses, Nd:YAG, 532 nm Alignment Laser Wavelengths | UNIVERSAL | Lasersport | Polycarbonate | Yes |
Specifications
- Frame StyleSemi-Rimless
- Lens MaterialPolycarbonate
- CEYes
Features
Glasses Designed to Offer Complete Laser Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve for each model can be found by clicking on the model number in the order or specification table.
Anti-Fog Design
The lenses used in the semi-rimless glasses are coated for anti-fogging.