The F22 frame laser safety glasses from Laservision offer an optimal field of view and comfortable soft grip tips for a safe, stable and pressure-free fit.
- Innovative design with optimal field of view
- Comfortable soft grip tips for stable and pressure-free fit
- Fold with flex side arm grips for a custom temple fit
- Fits over prescription eyewear
- Meets ANSI Z136.1 and EN207 See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LV-F22.P1C02Laser Safety Glasses, Polycarbonate, F22 Frames, 60% VLT, Nd:YAG, Dye, Diode | In Stock | ||||
![]() | LV-F22.P1E01Laser Safety Glasses, Polycarbonate, F22 Frames, 40% VLT, Nd:YAG, Dye, Diode | In Stock | ||||
![]() | LV-F22.P1F01Laser Safety Glasses, Polycarbonate, F22 Frames, 35% VLT, Nd:YAG, Dye, Diode | In Stock | ||||
![]() | LV-F22.P1G04Laser Safety Glasses, Polycarbonate, F22 Frames, 90% VLT, UV, MIR, CO2 | In Stock | ||||
![]() | LV-F22.P1L02Laser Safety Glasses, Polycarbonate, 30% VLT, Argon, Diode, Dye, Excimer | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LV-F22.P1L07Laser Safety Glasses, Polycarbonate, 10% VLT, Argon, Alexandrite, Diode, Dye | In Stock | ||||
![]() | LV-F22.P1L12Laser Safety Glasses, Polycarbonate, 30% VLT, Diode, Nd:YAG, Er:YAG | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LV-F22.P1L15Laser Safety Glasses, Polycarbonate, 25% VLT, Excimer, Diode, Fiber, Nd:YAG | In Stock | ||||
![]() | LV-F22.P1M01Laser Safety Glasses, Polycarbonate, 35% VLT, Diode, Nd:YAG, Disk, Fiber | In Stock | ||||
![]() | LV-F22.P1M02Laser Safety Glasses, Polycarbonate, F22 Frames, 45% VLT, Nd:YAG, Disk, Fiber |
Specifications
- Lens MaterialPolycarbonate
- CEYes
Features
Glasses Designed to Offer Complete Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve of each lens type is available for download here or on the individual product pages by clicking on a model number.
Fits Over Prescription Eyewear
The design of these goggles allows them to comfortably fit over prescription eyewear.
Resources
Literature
Laservision_P1L02(221.6 kB, PDF) Laservision_P4B05(614.6 kB, PDF) Laservision_P5M01(496.3 kB, PDF) Laservision_P5P10(611.7 kB, PDF) Laservision_P5L07(236.4 kB, PDF)























