Laser Safety Glasses, Polycarbonate, 10% VLT, Argon, Alexandrite, Diode, Dye

The LV-F22.P1L07 is for Argon, Alexandrite, Diode, Dye, Excimer, Nd:YAG (KTP + Harmonics), and Ti:Sapphire wavelengths. F22 style glasses with brown color polycarbonate lenses. Laservision's Polycarbonate eyewear is designed to provide excellent field-of-vision lenses with multiple wavelength coverage. 10 % VLT (visible light transmission). F22 glasses are light weight providing comfort during long term use, and easily fit over prescription eyewear. Meets ANSI Z136.1 and EN207 requirements.
Glasses Designed to Offer Complete Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve of each lens type is available for download here or on the individual product pages by clicking on a model number.
Fits Over Prescription Eyewear
The design of these goggles allows them to comfortably fit over prescription eyewear.
Specifications
- Frame StyleF22 OTG Glasses
- Visible Light Transmission10%
- Filter ColorBrown
- Filter TypeP1L07
- Optical DensityOD > 10 @ 180-315 nm
OD > 8 @ >315-534 nm
OD > 6 @ >534-540 nm
OD > 3 @ >540-545 nm
OD > 1 @ 630-<660 nm
OD > 2 @ 660-<680 nm
OD > 3 @ 680-<700 nm
OD > 4 @ 700-<715 nm
OD > 5 @ 715-<725 nm
OD > 6 @ 725-<735 nm
OD > 7 @ 735-<745 nm
OD > 8 @ 745-1120 nm
OD > 7 @ >1120-1130 nm
OD > 6 @ >1130-1135 nm
OD > 5 @ >1135-1145 nm
OD > 4 @ >1145-1155 nm
OD > 3 @ >1155-1165 nm
OD > 2 @ >1165-1180 nm
OD > 1 @ >1180-1210 nm - Laser TypeArgon
Alexandrite
Dye
Excimer
Nd:YAG
Ti:Sapphire
- Lens MaterialPolycarbonate
- CEYes
- EN207180-315 D LB10 + IR LB4 + M LB6
>315-534 D LB6 + IRM LB8
>534-540 DIRM LB6
>540-545 DIRM LB3
630-<660 DIRM LB1
660-<680 DIRM LB2
680-<700 DIRM LB3
700-<715 DIRM LB4
715-<725 DIRM LB5
725-<735 DIRM LB6
735-<745 D LB6 + IRM LB7
745-<755 D LB6 + IRM LB8
755-1120 D LB6 + IR LB8 + M LB9
>1120-1130 D LB6 + IRM LB7
>1130-1135 DIRM LB6
>1135-1145 DIRM LB5
>1145-1155 DIRM LB4
>1155-1165 DIRM LB3
>1165-1180 DIRM LB2
>1180-1210 DIRM LB1
Resources & Downloads
Literature
LV-F22.P1L07 Specification Sheet(350.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





