Laser Safety Glasses, Polycarbonate, F22 Frames, 60% VLT, Nd:YAG, Dye, Diode

The LV-F22.P1C02 is for Nd:YAG, Dye, and Diode wavelengths. F22 style glasses with green color polycarbonate lenses. Laservision's Polycarbonate eyewear is designed to provide excellent field-of-vision lenses with multiple wavelength coverage. 60% VLT (visible light transmission). F22 glasses are light weight providing comfort during long term use, and easily fit over prescription eyewear. Meets ANSI Z136.1 and EN207 requirements.
Glasses Designed to Offer Complete Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve of each lens type is available for download here or on the individual product pages by clicking on a model number.
Fits Over Prescription Eyewear
The design of these goggles allows them to comfortably fit over prescription eyewear.
Specifications
- Frame StyleF22 OTG Glasses
- Visible Light Transmission60%
- Filter ColorGreen
- Filter TypeP1C02
- Optical DensityOD > 3 @ 780-810 nm
OD > 4 @ >810-860 nm
OD > 5 @ >860-900 nm
OD > 6 @ >900-940 nm
OD > 7 @ >940-1070 nm
OD > 6 @ >1070-1080 nm
OD > 4 @ >1080-1100 nm
- Lens MaterialPolycarbonate
- CEYes
- EN207780-<810 DIR LB3
810-<860 DIR LB4
860-<900 DIR LB5
900-<940 DIR LB6
940-1070 D LB6+IR LB7
>1070-1080 DIR LB6
>1080-1100 DIR LB4
Resources & Downloads
Literature
LV-F22.P1C02 Specification Sheet(352.6 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LV-F22.P1E01Laser Safety Glasses, Polycarbonate, F22 Frames, 40% VLT, Nd:YAG, Dye, Diode | In Stock |





