- Language Selector
Laser Safety Glasses, Polycarbonate, F22 Frames, 40% VLT, Nd:YAG, Dye, Diode


Laser Safety Glasses, Polycarbonate, F22 Frames, 40% VLT, Nd:YAG, Dye, Diode
Model: LV-F22.P1E01
In Stock
Product Series Overview
F22 OTG Frame Laser Safety GlassesThe LV-F22.P1E01 is for Nd:YAG, Dye, and Diode wavelengths. F22 style glasses with orange color polycarbonate lenses. Laservision's Polycarbonate eyewear is designed to provide excellent field-of-vision lenses with multiple wavelength coverage. 40% VLT (visible light transmission). F22 glasses are light weight providing comfort during long term use, and easily fit over prescription eyewear. Meets ANSI Z136.1 and EN207 requirements.
Glasses Designed to Offer Complete Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve of each lens type is available for download here or on the individual product pages by clicking on a model number.
Fits Over Prescription Eyewear
The design of these goggles allows them to comfortably fit over prescription eyewear.
Specifications
- Frame StyleF22 OTG Glasses
- Visible Light Transmission40%
- Filter ColorOrange
- Filter TypeP1E01
- Optical DensityOD > 7 @ 180-315 nm
OD > 6 @ >315-536 nm
OD > 5 @ >536-538 nm
OD > 4 @ >538-540 nm
- Lens MaterialPolycarbonate
- CEYes
- EN207180-315 D LB7 + IR LB4
>315-536 D LB5 + IR LB6Y
>536-538 DIR LB5
>538-540 DIR LB4
- Frame StyleF22 OTG Glasses
- Visible Light Transmission40%
- Filter ColorOrange
- Filter TypeP1E01
- Optical DensityOD > 7 @ 180-315 nm
OD > 6 @ >315-536 nm
OD > 5 @ >536-538 nm
OD > 4 @ >538-540 nm
- Lens MaterialPolycarbonate
- CEYes
- EN207180-315 D LB7 + IR LB4
>315-536 D LB5 + IR LB6Y
>536-538 DIR LB5
>538-540 DIR LB4
Resources & Downloads
Literature
LV-F22.P1E01 Specification Sheet(365.6 kB, PDF)




