About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Light Sources
- Lasers
- Laser Safety Glasses
- Laser Safety Goggles

Laser Safety Goggles

Laser Safety Goggles
Laser safety goggles offer an indirect ventilation system that enhances comfort and minimizes fogging.
- Goggle style for complete protection with adjustable headband
- Long lasting comfortable fit
- Indirect ventilation system minimizes fogging
- Fits comfortably over prescription eyewear
- Meets ANSI Z136.1 and EN207 See All Features
Show Filters:
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Frame Style | Visible Light Transmission | Filter Color | Lens Material | CE | Avail. | Price | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | N-ML1-60Lasersmith Safety Goggles, 800 nm Diode and YAG Laser Wavelengths | UNIVERSAL | Lasersmith Goggle | 45% | Green | Polycarbonate | Yes | In Stock | ||||
![]() | N-YAD-60Laser Safety Goggles, Argon and NdGa:YAG Laser Wavelengths | UNIVERSAL | Lasersmith Goggle | 11% | Amber | Polycarbonate | Yes | In Stock |
Specifications
Features
Goggle Design Offers Complete Protection
The advanced filter technology implemented in these goggles ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The goggle design allows for complete eye coverage for complete protection. The transmission curve of each goggle is available by clicking on the model number in the order or specification table.
Seal Provides Maximum Comfort and Airtight Seal
The silicone seal on the goggles ensures maximum comfort and an airtight seal.
Fits Over Prescription Eyewear
The design of these goggles allow them to comfortably fit over prescription eyewear.
Anti-Fog Design
These goggles come with an anti-scratch coating and an indirect ventilation system to minimize fogging.