The LS6 goggles frame from Honeywell has an aluminum insert designed for high protection against laser radiation with foam pads to cushion the goggles at the facial contact points. The R14 goggles frame from Laservision is metal-reinforced with foam pad cushions. Both feature laminated glass lenses.
- Laminated glass goggles design for complete protection
- Anti-fog design provides a free flow of air
- Foam pads for comfort and easy replacement
- Fits over prescription eyewear
- Meets ANSI Z136.1 and EN207 See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LV-R14.T1M01Laser Safety Goggles, 23% VLT, Glass, For Argon, Diode, Dye Lasers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LV-R14.T1Q01Laser Safety Goggles, Glass, 35% VLT, Diode, Disc, Dye, Fiber, Nd:YAG Lasers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LV-R14.T2K02Laser Safety Goggles, Glass, 71% VLT, Diode, Disc, Dye, Fiber Lasers | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- Lens MaterialLaminated Glass
- CEYes
Features
Goggles Designed For Complete Laser Eye Protection
The advanced filter technology implemented in these goggles ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The goggles design allows for complete eye coverage for complete protection. The transmission curve of each lens type is available for download below or by clicking on the model number in the order or specification table.
Foam Pads for Comfort and Easy Replacement
The foam pads on the goggles ensure comfort and are easily replaceable.
Fits Over Prescription Eyewear
The design of these goggles allow them to comfortably fit over prescription eyewear.
Resources
Literature
Laservision_T1M01(600.3 kB, PDF) Laservision_T1Q01(217.4 kB, PDF) Laservision_T2K02(592.2 kB, PDF)