Laser Safety Goggles, Glass, 71% VLT, Diode, Disc, Dye, Fiber Lasers

  • Frame Style
    R14 Goggles
  • Visible Light Transmission
    71%
  • Filter Color
    Clear
  • Lens Material
    Laminated Glass
  • CE
    Yes
  • Laser Type
    Diode
    Disc
    Dye
    Fiber
    Ho:YAG
    Er:YAG
  • Filter Type
    T2K02
  • Optical Density
    OD > 3 @ 850-900 nm
    OD > 4 @ 900-950 nm
    OD > 5 @ 950-1000 nm
    OD > 7 @ 1000-1050 nm
    OD > 8 @ 1050-1400 nm
    OD > 4 @ 1.4-11.5 µm
  • EN207
    850-900 nm (DIR LB3)
    900-950 nm (DIR LB4)
    950-1000 nm (DIR LB5)
    1000-1050 nm (D LB6 + IR LB7)
    1050-1400 nm (D LB6 + IR LB8)
    1400-3000 nm (DIR LB4)
    3,000-11,500 nm (DIR LB4)