About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Laser Safety Goggles, Argon and NdGa:YAG Laser Wavelengths




Laser Safety Goggles, Argon and NdGa:YAG Laser Wavelengths
Model: N-YAD-60
In Stock
Product Series Overview
Laser Safety GogglesThe N-YAD-60 Safety Goggles are for Argon and NdGa:YAG laser wavelengths. It has the Lasersmith Goggle frame with amber color polycarbonate lenses. 11% VLT (visible light transmission). Lasersmith Goggles fit easily over prescription eyewear. It provides maximum comfort and airtight seal, with minimized fogging via ventilation. This model is CE certified. Meets ANSI Z136.1 and EN207.
Similar to Honeywell model G70111.
Goggle Design Offers Complete Protection
The advanced filter technology implemented in these goggles ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The goggle design allows for complete eye coverage for complete protection. The transmission curve of each goggle is available by clicking on the model number in the order or specification table.
Seal Provides Maximum Comfort and Airtight Seal
The silicone seal on the goggles ensures maximum comfort and an airtight seal.
Fits Over Prescription Eyewear
The design of these goggles allow them to comfortably fit over prescription eyewear.
Anti-Fog Design
These goggles come with an anti-scratch coating and an indirect ventilation system to minimize fogging.
Specifications
- Frame StyleLasersmith Goggle
- Visible Light Transmission11%
- Filter ColorAmber
- Optical DensityOD7+ @ 180-534 nm
OD5+ @ 720-730 nm
OD6+ @ >730-740 nm
OD7+ @ >740-1070 nm - Laser TypeArgon
NdGa:YAG
- Lens MaterialPolycarbonate
- CEYes
- EN207180–315 nm (D LB7 + R LB4)
>315–534 + 730–740 nm (D LB5 + IRM LB6)
>740–1070 nm (D LB6 + IRM LB7)
- Frame StyleLasersmith Goggle
- Visible Light Transmission11%
- Filter ColorAmber
- Optical DensityOD7+ @ 180-534 nm
OD5+ @ 720-730 nm
OD6+ @ >730-740 nm
OD7+ @ >740-1070 nm - Laser TypeArgon
NdGa:YAG
- Lens MaterialPolycarbonate
- CEYes
- EN207180–315 nm (D LB7 + R LB4)
>315–534 + 730–740 nm (D LB5 + IRM LB6)
>740–1070 nm (D LB6 + IRM LB7)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |


