Laser Safety Glasses, Polycarbonate, 16% VLT, Diode, Nd:YAG, Disk, Fiber

The LV-F22.P1P10 is for Diode, Nd:YAG, Disk, Fiber, CO2 wavelengths. F22 style glasses with blue color polycarbonate lenses. Laservision's Polycarbonate eyewear is designed to provide excellent field-of-vision lenses with multiple wavelength coverage. 16 % VLT (visible light transmission). F22 glasses are light weight providing comfort during long term use, and easily fit over prescription eyewear. Meets ANSI Z136.1 and EN207 requirements.
Glasses Designed to Offer Complete Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve of each lens type is available for download here or on the individual product pages by clicking on a model number.
Fits Over Prescription Eyewear
The design of these goggles allows them to comfortably fit over prescription eyewear.
Specifications
- Frame StyleF22 OTG Glasses
- Visible Light Transmission16%
- Filter ColorBlue
- Filter TypeP1P10
- Optical DensityOD > 10 @ 180-315 nm
OD > 8 @ 315-385 nm
OD > 4 @ 385-400 nm
OD = 1-2 @ 640-700 nm
OD > 2 @ 730-770 nm
OD > 3 @ 770-800 nm
OD > 4 @ 800-840 nm
OD > 5 @ 840-880 nm
OD > 6 @ 880-960 nm
OD > 7 @ 960-1030 nm
OD > 8 @ 1.03-1.4 µm
OD > 4 @ 1.4-3.6 µm
OD > 3 @ 3.6-4.8 µm
OD > 4 @ 4.8-11.5 µm - Laser TypeDiode
Nd:YAG
Disc
Fiber
CO2
- Lens MaterialPolycarbonate
- CEYes
- EN207180-315 D LB10 + IR LB4 + M LB6
315-385 D LB6 + IRM LB8
385-400 DIRM LB4
640-700 0.01W 2x10E-6J RB1
730-770 DIRM LB2
770-800 DIRM LB3
800-840 DIRM LB4
840-880 DIRM LB5
880-960 DIRM LB6
960-1030 D LB6 + IRM LB7
1030-1400 D LB6 + IRM LB8
1400-3600 D LB3 + I LB4 + R LB3Y + M LB1
3600-4800 DI LB3 + R LB3Y + M LB1
4800-11500 DI LB4 + R LB3Y
Resources & Downloads
Literature
LV-F22.P1P10 Specification Sheet(541.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | FREE 2-day shipping on thousands of products on Newport.com Learn More |







