Laser Safety Glasses, Polycarbonate, F29 Frames, 30% VLT, IR-Diode, Nd:YAG, Er:YAG

  • Frame Style
    F22 OTG Glasses
  • Visible Light Transmission
    30%
  • Filter Color
    Green
  • Filter Type
    P1L12
  • Optical Density
    OD > 9 @ 180-315 nm
    OD > 6 @ >315-445 nm
    OD > 4 @ 705-<720 nm
    OD > 5 @ 720-<735 nm
    OD > 6 @ 735-<745 nm
    OD > 7 @ 745-<755 nm
    OD > 8 @ 755-1100 nm
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    180-315 D LB9 +IR LB4 + M LB6Y
    >315-445 DIRM LB6
    705-<720 DIRM LB4
    720-<735 DIRM LB5
    735-<745 DIRM LB6
    745-<755 D LB6 + IRM LB7
    755-1100 D LB6 + IR LB8 + M LB8Y