The LV-F22.P1L15 is for Excimer, Diode, Fiber, and Nd:YAG wavelengths. F22 style glasses with green color polycarbonate lenses. Laservision's Polycarbonate eyewear is designed to provide excellent field-of-vision lenses with multiple wavelength coverage. 25% VLT (visible light transmission). F22 glasses are light weight providing comfort during long term use, and easily fit over prescription eyewear. Meets ANSI Z136.1 and EN207 requirements.
OD > 9 @ 180-315 nm OD > 5 @ >315-450 nm OD > 3 @ >450-460 nm OD > 1 @ 620-<650 nm OD > 2 @ 650-<680 nm OD > 3 @ 680-<690 nm OD > 4 @ 690-<700 nm OD > 5 @ 700-<720 nm OD > 6 @ 720-<755 nm OD > 7 @ 755-1090 nm
Lens Material
Polycarbonate
CE
Yes
EN207
180-315 D LB9 + IR LB4 >315-450 DIR LB5 >450-460 DIR LB3 620-<650 DIR LB1 650-<680 DIR LB2 680-<690 DIR LB3 690-<700 DIR LB4 700-<720 DIR LB5 720-<755 DIR LB6 755-1090 D LB6 + IR LB7 620-635 0.01W 2x10E-6J RB1 650-665 0.1W 2x10E-5J RB2
Frame Style
F22 OTG Glasses
Visible Light Transmission
25%
Filter Color
Green
Filter Type
P1L15
Optical Density
OD > 9 @ 180-315 nm OD > 5 @ >315-450 nm OD > 3 @ >450-460 nm OD > 1 @ 620-<650 nm OD > 2 @ 650-<680 nm OD > 3 @ 680-<690 nm OD > 4 @ 690-<700 nm OD > 5 @ 700-<720 nm OD > 6 @ 720-<755 nm OD > 7 @ 755-1090 nm
Lens Material
Polycarbonate
CE
Yes
EN207
180-315 D LB9 + IR LB4 >315-450 DIR LB5 >450-460 DIR LB3 620-<650 DIR LB1 650-<680 DIR LB2 680-<690 DIR LB3 690-<700 DIR LB4 700-<720 DIR LB5 720-<755 DIR LB6 755-1090 D LB6 + IR LB7 620-635 0.01W 2x10E-6J RB1 650-665 0.1W 2x10E-5J RB2
Additional CAD file downloads are not available for this product.
LV-F22.P1L15 - Drawings
Additional drawings are not available for this product.
LV-F22.P1L15
Sign In
Request Resource
In order to provide better service and products, please provide the following brief information.
Password Reset
Enter your email address below to reset your account password.
Password Reset
Email Verification Required
Cart Items Updated
Remove Product
Remove this product from your comparison list?
Check Order Status
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
Sign In Required
To access this and other valuable technical resources, please sign in or register for a new online account.