Laser Safety Glasses, Polycarbonate, F22 Frames, 90% VLT, UV, MIR, CO2

The LV-F22.P1G04 is for UV, MIR and CO2 wavelengths. F22 style glasses with clear color polycarbonate lenses. Laservision's Polycarbonate eyewear is designed to provide excellent field-of-vision lenses with multiple wavelength coverage. 90% VLT (visible light transmission). F22 glasses are light weight providing comfort during long term use, and easily fit over prescription eyewear. Meets ANSI Z136.1 and EN207 requirements.
Glasses Designed to Offer Complete Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve of each lens type is available for download here or on the individual product pages by clicking on a model number.
Fits Over Prescription Eyewear
The design of these goggles allows them to comfortably fit over prescription eyewear.
Specifications
- Frame StyleF22 OTG Glasses
- Visible Light Transmission90%
- Filter ColorClear
- Filter TypeP1G04
- Optical DensityOD > 10 @ 180-315 nm
OD > 10 @ >315-384 nm
OD > 8 @ >384-388 nm
OD > 6 @ >388-392 nm
OD > 4 @ >392-396 nm
OD > 3 @ >396-400 nm
OD > 5 @ >5.25-14.0 µm
OD > 8 @ 10.6 µm
- Lens MaterialPolycarbonate
- CEYes
- EN207180-315 D LB10 + IR LB4 + M LB6Y
>315-384 D LB6 + IR LB8 + M LB7Y
>384-388 D LB6 + IR LB8 + M LB7Y
>388-392 DIRM LB6
>392-396 DIRM LB4
>396-400 DIRM LB3
5250-14000 DI LB4 + R LB3Y
10600-10600 DI LB4 + R LB3Y
Resources & Downloads
Literature
LV-F22.P1G04 Specification Sheet(372.4 kB, PDF)



