Laser Safety Glasses, Polycarbonate, 30% VLT, Argon, Diode, Dye, Excimer

The LV-F22.P1L02 is for Argon, Diode, Dye, Excimer, Nd:YAG (KTP + Harmonics) and Ti:Sapphire wavelengths. F22 style glasses with brown color polycarbonate lenses. Laservision's Polycarbonate eyewear is designed to provide excellent field-of-vision lenses with multiple wavelength coverage. 30 % VLT (visible light transmission). F22 glasses are light weight providing comfort during long term use, and easily fit over prescription eyewear. Meets ANSI Z136.1 and EN207 requirements.
Glasses Designed to Offer Complete Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve of each lens type is available for download here or on the individual product pages by clicking on a model number.
Fits Over Prescription Eyewear
The design of these goggles allows them to comfortably fit over prescription eyewear.
Specifications
- Frame StyleF22 OTG Glasses
- Visible Light Transmission30%
- Filter ColorBrown
- Filter TypeP1L02
- Optical DensityOD > 8 @ 180-315 nm
OD > 8 @ 315-532 nm
OD > 7 @ 532-534 nm
OD > 6 @ 534-536 nm
OD > 5 @ 536-538 nm
OD > 4 @ 538-540 nm
OD > 3 @ 780-810 nm
OD > 4 @ 810-860 nm
OD > 5 @ 860-900 nm
OD > 5 @ 900-940 nm
OD > 7 @ 940-1070 nm
OD > 6 @ 1070-1080 nm
OD > 4 @ 1080-1100 nm - Laser TypeArgon
Diode
Dye
Excimer
Nd:YAG
Ti:Sapphire
- Lens MaterialPolycarbonate
- CEYes
- EN207180 - 315 D LB8 + IR LB4 + M LB6
>315 - 532 D LB6+I LB7+RM LB8
>532 - 534 D LB6+IRM LB7
>534 - 536 DIRM LB6
>536 - 538 DIRM LB5
>538 - 540 DIRM LB4
780 - <810 DIRM LB3
810 - <860 DIRM LB4
860 - <900 DIRM LB5
900 - <940 DIRM LB6
940 - 1070 D LB6+IRM LB7
>1070 - 1080 DIRM LB6
>1080 - 1100 DIRM LB4
Resources & Downloads
Literature
LV-F22.P1L02 Specification Sheet(370.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | FREE 2-day shipping on thousands of products on Newport.com Learn More |






