Laser Safety Glasses, Polycarbonate, 35% VLT, Diode, Nd:YAG, Disk, Fiber

The LV-F22.P1M01 is for Diode, Nd:YAG, Disk, Fiber and CO2 wavelengths. F22 style glasses with blue color polycarbonate lenses. Laservision's Polycarbonate eyewear is designed to provide excellent field-of-vision lenses with multiple wavelength coverage. 35 % VLT (visible light transmission). F22 glasses are light weight providing comfort during long term use, and easily fit over prescription eyewear. Meets ANSI Z136.1 and EN207 requirements.
Glasses Designed to Offer Complete Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve of each lens type is available for download here or on the individual product pages by clicking on a model number.
Fits Over Prescription Eyewear
The design of these goggles allows them to comfortably fit over prescription eyewear.
Specifications
- Frame StyleF22 OTG Glasses
- Visible Light Transmission35%
- Filter ColorBlue
- Filter TypeP1M01
- Optical DensityOD > 10 @ 180-315 nm
OD > 8 @ >315-385 nm
OD > 4 @ >385-400 nm
OD > 2 @ 780-<840 nm
OD > 3 @ 840-<920 nm
OD > 4 @ 920-2550 nm
OD > 2 @ >2.55-5.2 µm
OD > 4 @ 5.2-11.5 µm - Laser TypeDiode
Nd:YAG
Disc
Fiber
CO2
- Lens MaterialPolycarbonate
- CEYes
- EN207180 - 315 D LB10 + IR LB4 + M LB6
>315 - 385 D LB6 + IRM LB8
>385 - 400 DIRM LB4
780 - <840 DIRM LB2
840 - <920 DIRM LB3
920 - 1400 DIRM LB4
>1400 - 2550 D LB3 + IR LB4 + M LB1
>2550 - 3600 DI LB3 + R LB3Y + M LB1
>3600 - 4800 DIR LB2 + M LB1
>4800 - 5200 DIR LB2
>5200 - 11500 DI LB4
Resources & Downloads
Literature
LV-F22.P1M01 Specification Sheet(350.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | FREE 2-day shipping on thousands of products on Newport.com Learn More |






