Laser Safety Glasses, Polycarbonate, F22 Frames, 45% VLT, Nd:YAG, Disk, Fiber

  • Frame Style
    F22 OTG Glasses
  • Visible Light Transmission
    45%
  • Filter Color
    Grey
  • Filter Type
    P1M02
  • Optical Density
    OD > 9 @ 180-315 nm
    OD > 4 @ 1002-<1020 nm
    OD > 6 @ 1020-<1030 nm
    OD > 7 @ 1030-1070 nm
    OD > 6 @ >1070-1080 nm
    OD > 4 @ >1080-1096 nm
    OD > 6 @ 9.0-11.5 µm
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    180-315 D LB9 + IR LB4 + M LB6Y
    1002-<1020 DIRM LB4
    1020-<1030 DIRM LB6
    1030-1070 D LB6 + IR LB7 + M LB7Y
    >1070-1080 DIRM LB6
    >1080-1096 DIRM LB4
    9000-11500 DI LB4
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C