About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Lasersport Safety Glasses, Nd:YAG, 532 nm Alignment Laser Wavelengths




Lasersport Safety Glasses, Nd:YAG, 532 nm Alignment Laser Wavelengths
Model: N-YGN-34
Product Series Overview
Semi-Rimless Laser Safety GlassesThe N-YGN-34 Safety Glasses are for Nd:YAG, 532 nm alignment laser wavelengths with amber color polycarbonate lenses. 33% VLT (visible light transmission). The stylish Lasersport frame is a lightweight frame designed to maximizes visibility while providing unsurpassed attenuation for the entire range of laser wavelengths. The Lasersport frame provides the best wrap around coverage for a spectacle and most comfort for the wearer. An insert for prescriptions lenses are provided with each frame. This model is CE certified. Meets ANSI Z136.1 and EN207.
Similar to Honeywell model 31-80155.
Glasses Designed to Offer Complete Laser Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve for each model can be found by clicking on the model number in the order or specification table.
Anti-Fog Design
The lenses used in the semi-rimless glasses are coated for anti-fogging.
Specifications
- Frame StyleLasersport
- Visible Light Transmission33%
- Filter ColorAmber
- Optical DensityOD5+ @ 190-400 nm
OD3+ @ 532 nm
OD4+ @ 808-850 nm
OD5+ @ >850-1075 nm
OD6+ @ 910-980 nm
OD7+ @ >980-1070 nm - Laser TypeNd:YAG
532nm Alignment
- Lens MaterialPolycarbonate
- CEYes
- EN207180–315 nm (D LB7 + IR LB4)
>315–390 nm (DIRM LB5)
808–850 nm (DIR LB4)
>850–1075 nm (DIR LB5)
910–1070 nm (DIR LB6 + M LB6Y)
1W 2*10E-4J 532 nm (RB3)
- Frame StyleLasersport
- Visible Light Transmission33%
- Filter ColorAmber
- Optical DensityOD5+ @ 190-400 nm
OD3+ @ 532 nm
OD4+ @ 808-850 nm
OD5+ @ >850-1075 nm
OD6+ @ 910-980 nm
OD7+ @ >980-1070 nm - Laser TypeNd:YAG
532nm Alignment
- Lens MaterialPolycarbonate
- CEYes
- EN207180–315 nm (D LB7 + IR LB4)
>315–390 nm (DIRM LB5)
808–850 nm (DIR LB4)
>850–1075 nm (DIR LB5)
910–1070 nm (DIR LB6 + M LB6Y)
1W 2*10E-4J 532 nm (RB3)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |



