About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Lasersport Safety Glasses, ND:YAG & Harmonics, CO2, Excimer, Diode, GaAs




Lasersport Safety Glasses, ND:YAG & Harmonics, CO2, Excimer, Diode, GaAs
Model: N-DBY-34
In Stock
Product Series Overview
Semi-Rimless Laser Safety GlassesThe N-DBY-34 Safety Glasses are for ND:YAG & Harmonics, CO2, Excimer, Diodes, and GaAs laser wavelengths. It has amber color polycarbonate lenses with 35% VLT (visible light transmission). The stylish Lasersport frame is a lightweight frame designed to maximizes visibility while providing unsurpassed attenuation for the entire range of laser wavelengths. The Lasersport frame provides the best wrap around coverage for a spectacle and most comfort for the wearer. An insert for prescriptions lenses are provided with each frame. This model is CE certified. Meets ANSI Z136.1 and EN207.
Glasses Designed to Offer Complete Laser Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve for each model can be found by clicking on the model number in the order or specification table.
Anti-Fog Design
The lenses used in the semi-rimless glasses are coated for anti-fogging.
Specifications
- Frame StyleLasersport
- Visible Light Transmission35%
- Filter ColorAmber
- Optical DensityOD 7+ @ 190–534 nm
OD 5+ @ 850–925 nm
OD 6+ @ 925–1070 nm
OD 7+ @ 960–1064 nm - Laser TypeNd:YAG CO2 Excimer Diodes GaAs
- Lens MaterialPolycarbonate
- CEYes
- EN207180–315 nm (D LB7 + R LB4)
>315–534 nm (D LB5 + IRM LB6)
850–925 nm (D IRM LB5)
>925–980 nm (D LB5 + IRM LB6)
>980–1064 nm (D LB6 + IRM LB7)
>1064–1085 nm (D IRM LB5)
- Frame StyleLasersport
- Visible Light Transmission35%
- Filter ColorAmber
- Optical DensityOD 7+ @ 190–534 nm
OD 5+ @ 850–925 nm
OD 6+ @ 925–1070 nm
OD 7+ @ 960–1064 nm - Laser TypeNd:YAG CO2 Excimer Diodes GaAs
- Lens MaterialPolycarbonate
- CEYes
- EN207180–315 nm (D LB7 + R LB4)
>315–534 nm (D LB5 + IRM LB6)
850–925 nm (D IRM LB5)
>925–980 nm (D LB5 + IRM LB6)
>980–1064 nm (D LB6 + IRM LB7)
>1064–1085 nm (D IRM LB5)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |



