About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Lasersport Safety Glasses, Nd:YAG Laser Wavelengths




Lasersport Safety Glasses, Nd:YAG Laser Wavelengths
Model: N-YG3-34
Product Series Overview
Semi-Rimless Laser Safety GlassesThe N-YG3-34 Laser Safety Glasses are for the Nd:YAG laser wavelengths with green polycarbonate lenses. 59% VLT (visible light transmission). The stylish Lasersport frame is a lightweight frame designed to maximizes visibility while providing unsurpassed attenuation for the entire range of laser wavelengths. The Lasersport frame provides the best wrap around coverage for a spectacle and most comfort for the wearer. An insert for prescriptions lenses are provided with each frame. This model is CE certified. Meets ANSI Z136.1 and EN207.
Similar to Honeywell model 31-80137.
Glasses Designed to Offer Complete Laser Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve for each model can be found by clicking on the model number in the order or specification table.
Anti-Fog Design
The lenses used in the semi-rimless glasses are coated for anti-fogging.
Specifications
- Frame StyleLasersport
- Visible Light Transmission59%
- Filter ColorGreen
- Optical DensityOD5+ @ 190-400 nm
OD4+ @ 808-840 nm
OD5+ @ >840-950 nm
OD7+ @ >950-1080 nm
OD5+ @ >1080-1090 - Laser TypeNd:YAG
- Lens MaterialPolycarbonate
- CEYes
- EN207190–315 nm (D LB8 + IR LB4 + M LB6Y)
>315–425 nm (DIRM LB5)
790–<808 nm (DIRM LB3)
808–840 nm (DIRM LB4)
>840–950 nm (DIRM LB5)
>950–1080 nm (D LB6 + IRM LB7)
1080–1090 nm (DIRM LB5)
- Frame StyleLasersport
- Visible Light Transmission59%
- Filter ColorGreen
- Optical DensityOD5+ @ 190-400 nm
OD4+ @ 808-840 nm
OD5+ @ >840-950 nm
OD7+ @ >950-1080 nm
OD5+ @ >1080-1090 - Laser TypeNd:YAG
- Lens MaterialPolycarbonate
- CEYes
- EN207190–315 nm (D LB8 + IR LB4 + M LB6Y)
>315–425 nm (DIRM LB5)
790–<808 nm (DIRM LB3)
808–840 nm (DIRM LB4)
>840–950 nm (DIRM LB5)
>950–1080 nm (D LB6 + IRM LB7)
1080–1090 nm (DIRM LB5)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |



