About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Lasersport Safety Glasses, Nd:YAG Laser Wavelength




Lasersport Safety Glasses, Nd:YAG Laser Wavelength
Model: N-YG4-34
Product Series Overview
Semi-Rimless Laser Safety GlassesThe N-YG4-34 Safety Glasses are for the Nd:YAG laser wavelength with OD8 attenuation. It has green color polycarbonate lenses with 37% VLT (visible light transmission). The stylish Lasersport frame is a lightweight frame designed to maximizes visibility while providing unsurpassed attenuation for the entire range of laser wavelengths. The Lasersport frame provides the best wrap around coverage for a spectacle and most comfort for the wearer. An insert for prescriptions lenses are provided with each frame. This model is CE certified. Meets ANSI Z136.1 and EN207.
Similar to Honeywell model 31-80170.
Glasses Designed to Offer Complete Laser Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve for each model can be found by clicking on the model number in the order or specification table.
Anti-Fog Design
The lenses used in the semi-rimless glasses are coated for anti-fogging.
Specifications
- Frame StyleLasersport
- Visible Light Transmission37%
- Filter ColorGreen
- Optical DensityOD6+ @ 190-400 nm
OD6+ @750-1120 nm
OD7+ @ 800-1100 nm - Laser TypeNd:YAG
- Lens MaterialPolycarbonate
- CEYes
- EN207180–315 nm (D LB7 + IR LB4)
750–800 + >1100–1120 nm (DIR LB6 + M LB6Y)
>800–1100 nm (D LB6 + IR LB7 + M LB7Y)
- Frame StyleLasersport
- Visible Light Transmission37%
- Filter ColorGreen
- Optical DensityOD6+ @ 190-400 nm
OD6+ @750-1120 nm
OD7+ @ 800-1100 nm - Laser TypeNd:YAG
- Lens MaterialPolycarbonate
- CEYes
- EN207180–315 nm (D LB7 + IR LB4)
750–800 + >1100–1120 nm (DIR LB6 + M LB6Y)
>800–1100 nm (D LB6 + IR LB7 + M LB7Y)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |



