Sorry, this family of products is no longer available.

Specifications

  • Frame Style
    LGF Full View
  • Lens Material
    Polycarbonate

Features

Glasses Designed to Offer Complete Laser Protection

Transmission curve for model G3982 is shown. It uses Honeywell filter no. 108

The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. To view a specific models transmission curve, please click through to the product page. 

Integral Molded Side shields for Extra Protection

The integral molded side shields on the laser safety glasses ensure OD coverage and eye protection from the side.

Adjustable Temples for Comfort

These glasses feature adjustable temples to provide comfort during long term use.

Fits Over Prescription Eyewear

The design of these goggles allow them to comfortably fit over prescription eyewear.

Resources