About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Lasersport Safety Glasses, CO2 Laser Wavelengths





Lasersport Safety Glasses, CO2 Laser Wavelengths
Model: N-EC2-34
Product Series Overview
Semi-Rimless Laser Safety GlassesThe N-EC2-34 Safety Glasses are for CO2 laser wavelengths with clear polycarbonate lenses. 93% VLT (visible light transmission). The stylish Lasersport frame is lightweight and designed to maximize visibility while providing unsurpassed attenuation for the entire range of laser wavelengths. The Lasersport frame provides the best wrap around coverage for a spectacle and most comfort for the wearer. An insert for prescription lenses are provided with each frame. This model is CE certified. Meets ANSI Z136.1 and EN207.
Similar to Honeywell model 31-800100.
Glasses Designed to Offer Complete Laser Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve for each model can be found by clicking on the model number in the order or specification table.
Anti-Fog Design
The lenses used in the semi-rimless glasses are coated for anti-fogging.
Specifications
- Frame StyleLasersport
- Visible Light Transmission93%
- Filter ColorClear
- Optical DensityOD7+ @ 190-398 nm
OD7+ @ 9,000-11,000 nm - Laser TypeCO2
- Lens MaterialPolycarbonate
- CEYes
- EN207190–315 nm (D LB7 + IR LB4)
>315–398 nm (DIRM LB5)
9,000–11,000 nm (DI LB3)
- Frame StyleLasersport
- Visible Light Transmission93%
- Filter ColorClear
- Optical DensityOD7+ @ 190-398 nm
OD7+ @ 9,000-11,000 nm - Laser TypeCO2
- Lens MaterialPolycarbonate
- CEYes
- EN207190–315 nm (D LB7 + IR LB4)
>315–398 nm (DIRM LB5)
9,000–11,000 nm (DI LB3)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |



