About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Lasersport Safety Glasses, Argon and NdGa:YAG Laser Wavelengths




Lasersport Safety Glasses, Argon and NdGa:YAG Laser Wavelengths
Model: N-YAD-34
Product Series Overview
Semi-Rimless Laser Safety GlassesThe N-YAD-34 Safety Glasses are for Argon and NdGa:YAG laser wavelengths with amber color polycarbonate lenses. 11% VLT (visible light transmission). The stylish Lasersport frame is a lightweight frame designed to maximizes visibility while providing unsurpassed attenuation for the entire range of laser wavelengths. The Lasersport frame provides the best wrap around coverage for a spectacle and most comfort for the wearer. An insert for prescriptions lenses are provided with each frame. This model is CE certified. Meets ANSI Z136.1 and EN207.
Similar to Honeywell model 31-80111.
Glasses Designed to Offer Complete Laser Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve for each model can be found by clicking on the model number in the order or specification table.
Anti-Fog Design
The lenses used in the semi-rimless glasses are coated for anti-fogging.
Specifications
- Frame StyleLasersport
- Visible Light Transmission11%
- Filter ColorAmber
- Optical DensityOD7+ @ 180-534 nm
OD5+ @ 720-730 nm
6+ @ >730-740 nm
OD7+ @ >740-1070 nm - Laser TypeArgon
NdGa:YAG
- Lens MaterialPolycarbonate
- CEYes
- EN207180–315 nm (D LB7 + R LB4)
>315–534 + 730–740 D nm (LB5 + IRM LB6)
>740–1070 nm (D LB6 + IRM LB7)
- Frame StyleLasersport
- Visible Light Transmission11%
- Filter ColorAmber
- Optical DensityOD7+ @ 180-534 nm
OD5+ @ 720-730 nm
6+ @ >730-740 nm
OD7+ @ >740-1070 nm - Laser TypeArgon
NdGa:YAG
- Lens MaterialPolycarbonate
- CEYes
- EN207180–315 nm (D LB7 + R LB4)
>315–534 + 730–740 D nm (LB5 + IRM LB6)
>740–1070 nm (D LB6 + IRM LB7)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | N-ARG-34Lasersport Safety Glasses, Argon & 532 nm Laser Wavelengths | UNIVERSAL |




