RGV direct drive high speed rotation stages can be used in applications like semiconductor wafer inspection, microrobotics, precision metrology and motion simulators, specifically for MEMS, gyros and accelerometer testing.
- Direct drive for outstanding speed of up to 1000 deg/s and high reliability.
- Large diameter, steel ball bearings for stiffness, low runout and high load capacity.
- Precision glass scale encoder for high position repeatability, MIM, and high accuracy.
- High torque DC brushless motor with a maximum torque of 112 Nm. See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RGV100BL-SMotorized Rotation Stage, High Speed, Brushless Direct, No Cable, XPS-D, XPS-RL | In Stock | ||||
![]() | RGV100HL-SHigh Precision & Torque Rotation Stage, 360°, Brushless, No Cable, XPS-D/RL | |||||
![]() | RGV160BL-SMotorized Rotation Stage, High Speed, High Load, Brushless Direct, No Cable, XPS-D/RL | 8 Weeks |
Specifications
Features
Direct Drive, High Efficiency Motor
With direct-drive technology, the RGV series offers superior speeds and enhanced positioning. A high efficiency, brushless DC torque motor with rare earth magnets supplies an optimum ratio of torque per inertia for high acceleration. The non-contact direct-drive motor does not wear and introduces only minimal stage heating, with the temperature of the motor increasing by just 30°C at maximum continuous torque.
High-Resolution Glass Scale Encoder
To ensure precision, the glass encoder is mounted on a ground reference surface. For example, the RGV160's 28,800 pt encoder allows for outstanding MIM. It is perfectly aligned with the stage’s rotation axis to minimize position errors induced by eccentricity, wobble, or axial runout.
Compact Design
The RGV series features a proprietary 4-point contact ball bearing and a 2-piece design which integrates multiple functions, like the bearing ways and the direct drive motor, minimizing the number of parts. The result is a more compact rotation stage with superior stiffness, high reliability and outstanding wobble and eccentricity specifications.
Error Mapping Services
For critical positioning applications, Newport offers error mapping upon request for RGV series stages driven by our XPS advanced motion controller. We will measure, implement, and verify the results of this error map that will individually optimize each stage's position accuracy. In addition, multi-axis error mapping is also available. Measurements are made at 20.0 ±0.2 °C. A certificate of calibration will be provided with your stage. Actual data may also be provided upon request.
Accessories
Compatible controllers
Based on axis required, choose a specific XPS-D or XPS-RLD controller to pair with the stage.
Along with the controller, a driver module and a cable kit are required. See the options below.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver | |||||
![]() | XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver |
Universal XPS-DRV11 driver
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-DK21Cable Kit, For Stages RGV100-S, and XPS-DRV11 Driver | In Stock |
Legacy XPS-DRV02 driver
Resources
Application Notes
Manuals
RGV100BL-S - User's Manual.pdf(1.7 MB, PDF) RGV100HL-S - User's Manual.pdf(1.9 MB, PDF) RGV160BL-S - User's Manual.pdf(2.4 MB, PDF) Cable Kits User's Manual.pdf(1.9 MB, PDF)
Other
RGV_Motion_Simulator_MC(2.5 MB, PDF)
Technical Notes
Methods to Determine Optimized Scaling Acceleration(3.4 MB, PDF) Stage and Controller Compatibility Guide
Literature
Gimbal Brochure(3.2 MB, PDF) RGV Data Sheet.pdf(3.3 MB, PDF)