With an aluminum body in a compact package, the VP Series 25-mm travel stages deliver exceptional minimum incremental motion (MIM) and position stability. These stages also feature recirculating ball bearings, a backlash-free ball screw and a linear steel scale encoder. Applications include: fiber alignment, bio-medical, semiconductor and high precision test and measurement.
- Highly sensitive 10-nm or 100-nm minimum incremental motion
- Low-profile, compact and lightweight
- Easy to construct XY and XYZ assemblies
- Convenient manual adjustment knob
- Plug and Play – ESP compatible
- Built-in linear encoder for highly repeatable and precise motion See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VP-25XLMotorized Linear Stage, 25 mm Travel, 10 nm MIM, DC Servo, Tachometer | 10 Weeks | ||||
![]() | VP-25XL-XYZRMotorized XYZ Linear Stage, 25 mm Travel, 10 nm MIM, DC Servo, Tachometer | In Stock | ||||
![]() | VP-25XL-XYZLXYZ Linear Stage, 25 mm Travel, 10 nm MIM, DC Servo, Tachometer, Left-handed | 10 Weeks | ||||
![]() | VP-25XAMotorized Linear Stage, 25 mm Travel, 100 nm MIM, DC Servo, Tachometer | |||||
![]() | VP-25XA-XYZRMotorized XYZ Linear Stage, 25 mm Travel, 100 nm MIM, DC Servo, Tachometer | 3 Weeks | ||||
![]() | VP-25XA-XYZLXYZ Linear Stage, 25 mm, 100 nm MIM, DC Servo, Tachometer, Left-handed | In Stock | ||||
![]() | M-VP-25XLMotorized Linear Stage, 25 mm Travel, 10 nm MIM, DC Servo with Tach, Metric | In Stock | ||||
![]() | M-VP-25XL-XYZRMotorized XYZ Linear Stage, 25 mm, 10 nm MIM, DC Servo, Tach, Metric | 12 Weeks | ||||
![]() | M-VP-25XL-XYZLXYZ Linear Stage, 25 mm, 10 nm MIM, DC Servo, Tach, Metric, Left-handed | |||||
![]() | M-VP-25XAMotorized Linear Stage, 25 mm Travel, 100 nm MIM, DC Servo with Tach, Metric | In Stock | ||||
![]() | M-VP-25XA-XYZRMotorized XYZ Linear Stage, 25 mm, 100 nm MIM, DC Servo, Tach, Metric | 10 Weeks | ||||
![]() | M-VP-25XA-XYZLXYZ Linear Stage, 25 mm, 100 nm MIM, DC Servo, Tach, Metric, Left-handed | 10 Weeks |
Compatible Controllers
Compatible motion controllers for the VP-25XA stages are:
- XPS-RLD Motion Controller (
or Axis): Requires an Driver Module. - XPS-D Motion Controller (
, , or Axis): Requires an Driver Module. - ESP302 Motion Controller (
, , or Axis): Plug and Play compatible with ESP302 Motion Controller. Single Axis Motion Controller.
Compatible motion controllers for the VP-25XL stages are:
- XPS-RLD Motion Controller (
or Axis): Requires an Driver Module and a Encoder Adapter. - XPS-D Motion Controller (
, , or Axis): Requires an Driver Module and a Encoder Adapter.
Specifications
Features
Micro-positioning
The VP-25XL series features a linear steel scale encoder ensuring positioning with accuracy of ±1 µm is possible when commanded by the XPS advanced motion control system.
DC Motor for Smooth, High Speed Motion
DC Motors are best characterized by their high speeds, smooth motion, good efficiency and a high power/weight ratio. Precise closed-loop servo positioning and speed control on these VP stages is achieved with a built-in linear encoder and included tachometer. A manual adjustment knob also adds to the utility of these stages.
End-of-Run Limit Switches
Error Mapping Services
For critical positioning applications, Newport offers error mapping upon request for VP-25XL stages driven by our XPS advanced motion controller. We will measure, implement, and verify the results of this error map that will individually optimize each stage's position accuracy. In addition, multi-axis error mapping is also available. Measurements are made at 20.0 ±0.2 °C. A certificate of calibration will be provided with your stage. Actual data may also be provided upon request.
Accessories
Mounting Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 562-RAIL-3.7Dovetail Rail, ULTRAlign Series, 3.7 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-RAIL-1Dovetail Rail, ULTRAlign Series, 1.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VP-BKMulti-Axis Bracket, VP-25X Linear Stages | In Stock | ||||
![]() | M-VP-BKMulti-Axis Bracket, M-VP-25X Linear Stages, Metric | In Stock | ||||
![]() | VP-BCBase Clamp Set, VP Series Stages, Set of Four | In Stock | ||||
![]() | VP-BPUniversal Base Plate, VP Series Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Application Notes
Motorized Alignment System Brings a New Light into Optical Fiber(787.2 kB, PDF) Automated Optical Fiber Alignment System(2 MB, PDF)
Literature
Telecom Data Brochure(4.9 MB, PDF) VP-25X Data Sheet.pdf(2.1 MB, PDF)
Manuals
VP-25XA Linear Stages User's Manual(1.3 MB, PDF) VP-25XL Linear Stages User's Manual(1.5 MB, PDF)