Compare Model Drawings, CAD & Specs Availability Price
Mounting Bridle, U Series to Optical Table
$17.70
In Stock
In Stock
Mounting Bridle, UTR46 to MVN50 or UMR5, 0.26 in. Height, Qty 4
$54
In Stock
In Stock
Mounting Bridle, UTR46S to MVN50 or UMR5, 0.18 in. Height, Qty 4
$54
In Stock
In Stock
Mounting Bridle, UTR80 to MVN80, TGN80 or UMR8, 0.30 in. Height, Qty 4
$54
In Stock
In Stock
Mounting Bridle, UTR80S to MVN80, TGN80 or UMR8, 0.22 in. Height, Qty 4
$59
In Stock
In Stock
Mounting Bridle, UTR120 to MVN120, TGN120 or UMR12, Qty 4
$54
In Stock
In Stock
Mounting Bridle, UTR160 to TGN160, Qty 4
$59
In Stock
In Stock
Mounting Bridle, SL or VGM Mounts to Imperial Table, 4 in, Qty 4
$59
In Stock
In Stock
Mounting Bridle, M-UTR46 to M-MVN50 or M-UMR5, 6.5mm Height, Qty 4
$54
In Stock
In Stock
Mounting Bridle, M-UTR46S to M-MVN50 or M-UMR5, 4.5mm Height, Qty 4
$54
In Stock
In Stock
Mounting Bridle, M-UTR80 to M-MVN80, M-TGN80 or M-UMR8, 7.6 mm Height, Qty 4
$54
In Stock
In Stock
Mounting Bridle, M-URM80 to M-UTM Without Interface Plate, Qty 4
$79
2 Weeks
2 Weeks
Mounting Bridle,M-UTR80S to M-MVN80, M-TGN80 or M-UMR8, 5.6 mm Height, Qty 4
$59
In Stock
In Stock
Mounting Bridle, M-UTR120 to M-MVN120, M-TGN120 or M-UMR12, Qty 4
$54
In Stock
In Stock
Mounting Bridle, M-UTR160 to M-TGN160, Qty 4
$59
In Stock
In Stock
Mounting Bridle, SL or VGM Mounts to Metric Table, 100 mm, Qty 4
$59
Mounting Bridle, VGM With No Base Plate to Optical Table, Qty 4
$57

Features

Standard Mounting Bridles

BR Series Mounting Bridles secure round and notched-edge base components such as UTR, URM, and PO Series stages or SL, SK, and VGM Series mirror mounts to UMR, MVN, TGN Series stages and mounting surfaces. Precision machined tabs on these steel bridles insert into a groove at the base of the component with a centered clearance hole for locking securely with a screw. BR bridles are available with seven different notch heights and are sold in sets of four.

Slotted Mounting Bridles

The BR-U Mounting Bridle is designed for mounting components directly to tables and breadboards when the base plate cannot be used. BR-U bridles feature a slotted design for either 1/4-20 or M6 screws and are sold individually.

BR-U bridles allow mounting components directly to a table surface.

Secure a Rotation Stage to a Linear Stage

BR Series mounting bridles are great for securing rotation stages like the UTR Series to linear stages like the UMR Series.