Mounting Bridle, M-UTR120 to M-MVN120, M-TGN120 or M-UMR12, Qty 4

The M-BR5 Mounting Bridle secures round base components such as a M-UTR120 or M-TGN120 Series stage to a similar size linear and rotary positioning devices such as a M-MVN120 or UMR12. Much like motor clamps, precision machined tabs on the steel bridles insert into a groove around the base of the component to be mounted. In some cases, the base plate of the component to be mounted must be removed for proper usage. M-BR bridles are sold in sets of four, and have a 10.4 mm height.
Specifications
- TypeMounting Bridle
- Thread TypeM5
Resources & Downloads
2D Product Drawings
BR Series DWG-S(106.5 kB, PDF)
Other
M-BR5 RoHS Certificate(278.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BC-5Base Clamp, Adjustable-Height, Short, M6 Tapped Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BR4Mounting Bridle, M-UTR80 to M-MVN80, M-TGN80 or M-UMR8, 7.6 mm Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BC-6Base Clamp, Adjustable-Height, Long, M6 Tapped Holes | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR32Mounting Bridle, UTR46S to MVN50 or UMR5, 0.18 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BR42Mounting Bridle,M-UTR80S to M-MVN80, M-TGN80 or M-UMR8, 5.6 mm Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-MVN120Vertical Linear Stage, Precision Ball Bearing, 20 mm Travel, M5 & M6 Threads | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TGN120Tilt Platform, Stainless Steel, 120 x 180 mm, ±2.86° Range, M5 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UTR160Manual Rotation Stage, Steel, 159 mm Diameter, 4° Fine Travel, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UTR120Manual Rotation Stage, Steel, 119.5 mm Diameter, 4° Fine Travel, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













