Compare Model Drawings, CAD & Specs Availability Price
Mounting Bracket, MFM-050 Flexure Industrial Optical Mount
$99
In Stock
In Stock
Mounting Bracket, MFM-075 or MFM-100 Flexure Optical Mounts
$70
In Stock
In Stock
Mounting Bracket, MFM-075C Clear Edge Flexure Industrial Optical Mount
$54
In Stock
In Stock
Mounting Bracket, M-MFM-050C Clear Edge Flexure Industrial Optical Mount
$54
In Stock
In Stock
Mounting Bracket, PX Post, For MFM-050 Series, Stainless Steel
$64
In Stock
In Stock
Horizontal Adapter, 0.5 inch, For U50-P
$19.40
In Stock
In Stock
Horizontal Adapter, 1 inch, For U100-P
In Stock
In Stock
Horizontal Adapter, 2 inch, For U200-P
$29
In Stock
In Stock
Center of Rotation Adaptor, P100-P Platform Mount
$28
In Stock
In Stock
Post Mounting Adapter, SS050 or SN050, 2-56 Thread
In Stock
In Stock
Post Mounting Adapter, SS050 or SN050, M2 Thread
$20
In Stock
In Stock
Riser Base, 25 mm, SL Series Optical Mounts
$103
In Stock
In Stock
Riser Base, 25 mm, Metric, SL Series Optical Mounts
$103
In Stock
In Stock
Riser Base, 50 mm, SL Series Optical Mounts
$133
In Stock
In Stock
Riser Base, 50 mm, Metric, SL Series Optical Mounts
$133
In Stock
In Stock

Features

MFM Mounting Adapters

The MFM Series Mounting Bracket provides variable optical axis height and solid attachment to surfaces. They are compatible with MFM Series flexure mounts

Mounting Adapters compatible with PX forkless pedestals

Featuring the same integrated slotted base as our PX series forkless pedestals and posts, PX-MFM-B is a bracket designed specifically for mounting MFM-050 mounts.

Horizontal Adaptors

UPA-PA.5 , UPA-PA1 , UPA-PA2 : These Horizontal Adaptors attach to the mounting holes on an optical mount, providing a mechanism to convert the U50-P, U100-P, or U200-P to a post-mounted horizontal platform for mounting prisms, cube beamsplitters, or other components.

Center of Rotation Adaptor

The COR-1 Center of Rotation Adapter works with P100-P Platform Optical Mounts to locate the mirror's surface at the the mounting post's axis of rotation.

Post Mounting Adapters for Suprema Mounts

The ADAPT-SUP Series adapters feature two 2-56 (M2) threaded holes and one 8-32 (M4) clearance hole, allowing a SS050 or SN050 Suprema mount to be mounted on a standard 0.5 in. optical post

RH Series Riser Base for SL Mount

Designed fo SL Gimbal Mounts, the RH series riser bases can be placed in any combination beneath the base plate to achieve any optical axis height (>75 mm) which is a multiple of 25 mm.