Riser Base, 50 mm, SL Series Optical Mounts

The RH-50 is a 50 mm high riser base for use with the SL Series Optical Mounts. SL Series Mounts are configured with a base plate and riser (if required) for a nominal 50 or 75 mm optical axis height. Riser blocks of 25 mm and 50 mm may be placed in any combination beneath the base plate to achieve any optical axis height (>75) which is a multiple of 25 mm. For continuously variable height adjustment we recommend the ECN-80 elevator base.
Specifications
- MaterialAnodized Aluminum
- Special FeaturesMounting adapter
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UP-1AMounting Plate, Universal, 65 mm x 65 mm x 12.7 mm, M6 Thread, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460P-90BK90 Degree Angle Bracket, M-460P Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MRP3-1Modular Riser Plates, 76.2 mm x 76.2 mm x 25.4 mm, M6 Thread, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-RH-50Riser Base, 50 mm, Metric, SL Series Optical Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RH-25Riser Base, 25 mm, SL Series Optical Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-GON65-LGoniometric Stage, Lower, ±5°, 65 x 65 x 30 mm, M3 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-RS65Manual Rotation Stage, Aperture, 65 mm, 10° Fine, M3 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL25.4BMGimbal Optical Mount, 1.0 in. Diameter, (2) BM Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SDS65Manual Linear Stage, 25 mm Travel, Ball Bearings, M6 Threads | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
















