HPF™ fluorescence microscopy filter sets provide maximum imaging performance with key design features including exceptionally high passband transmission, maximized out-of-band blocking with extended range blocking on excitation filters, extremely steep slopes from rejection to transmission regions, optical finishing for maximum image rendition including precision grinding, polishing, and anti-reflection coatings, and filter specifications that provide maximum image brightness and minimum background.
- Patented Stabilife® coatings
- Shift free spectral response at 0 to 100% RH
- Lowest autofluorescence
- Extremely sharp transitions from rejection to transmission regions
- Optimized optical fabrication for brilliant imaging See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HPF1200Fluorescence Optical Filter Set, Hoechst 33342 and 33258 Flourophores | |||||
![]() | HPF1205Fluorescence Optical Filter Set, Alexa Fluor 350, AMCA, DAPI | |||||
![]() | HPF1210Fluorescence Optical Filter Set, LysoSensor™ Blue (pH 5) | |||||
![]() | HPF1215Fluorescence Optical Filter Set, Pacific Blue™ | |||||
![]() | HPF1220Fluorescence Optical Filter Set, CFP | |||||
![]() | HPF1225Fluorescence Optical Filter Set, GFP (wt) | |||||
![]() | HPF1230Fluorescence Optical Filter Set, 6-JOE | |||||
![]() | HPF1235Fluorescence Optical Filter Set, Rhodamine Green , YGFP | |||||
![]() | HPF1240Fluorescence Optical Filter Set, GFP | |||||
![]() | HPF1245Fluorescence Optical Filter Set, 5-FAM, Alexa Fluor 488 |
Features
Superior Stabilife® Coating Technology
HPF™ fluorescence filters are manufactured using our patented Stabilife® coating technology. They are manufactured using two patented processes for the deposition of metal oxide thin film optical coatings: Reactive Ion Plating (RIP) and Hybrid Plasma Enhanced Deposition (HPED). Both processes yield highly dense, thin film coatings with extraordinary hardness, abrasion resistance, and adhesion to the substrate. Newport's Stabilife processes have been in full-scale production at our coating facility in Franklin, Massachusetts since the early 1990s.
Higher Film Density & Maximized Spectral Stability
For demanding applications such as fluorescence detection, wavelength stability is absolutely critical to insure dependable results. Newport's fluorescence filters with Stabilife coating technology have much higher spectral stability than competitors. One of the critical factor affecting the spectral stability of an optical coating is film density. Unlike competitor's unstabilized metal oxide thick film coating with less film density which typically contributes to environmentally induced spectral shift of 2-5%, Newport's Stabilife coatings have a much higher density and lower void ratio and are therefore less affected by water absorption. They typically exhibit total wet-to-dry shifts of less than 0.02% of wavelength.
Minimized Spectral Shifting for Temperature Variations
Measured temperature-induced wavelength shift of an unstabilized metal oxide ultranarrow bandpass filter compared to a Stabilife® ultra-narrow bandpass filter.
Stabilife coatings are typically 5 to 10 times less sensitive to thermal variation than un-stabilized metal oxide films as a result of film densification. Temperature change functions are a catalyst for moisture migration in thin films having a significant volume of voids. When un-stabilized films are exposed to high temperatures, moisture migrates out of film voids contributing to the wavelength change discussed earlier. The high film density and reduced permeability resulting from the Stabilife processes reduces this effect providing the maximum spectral stability available for all types of precision coatings including bandpass, dichroic, edge, notch and polarizer coatings.
Filter Holders
Newport's fluorescence filters are conveniently sized at 25.0 mm diameter, to be compatible with standard epifluorescence microscopy cubes or filter holders. These filters are also compatible with standard one inch diameter Newport filter mounts.
Filter Sets for Fluorescence Microscopy
HPF™ filter sets for fluorescence detection are a compilation of filter designs developed to be used with many of the most popular standard fluorophores and some of the most promising new fluorophores. These product designs have served as the starting point for custom designed filters for market leading instruments including DNA Sequencers, Cytometers, MicroPlate Readers, In vivo Imagers, and Thermocyclers. HPF™ filters are manufactured using our patented Stabilife® coating technology which provides excellent spectral performance, spectral stability, and physical durability.
HPF™ Fluorophore Filter Reference
| Fluorophore | FilterSet | Excitation Filter | Dichroic Filter | Emission Filter |
|---|---|---|---|---|
| 5-FAM | HPF1245 | |||
| 5-ROX | HPF1340 | |||
| 5-TAMRA | HPF1335 | |||
| 6-HEX | HPF1295 | |||
| 6-JOE | HPF1230 | |||
| 6-TET | HPF1280 | |||
| Alexa Fluor 350 | HPF1205 | |||
| Alexa Fluor 430 | HPF1255 | |||
| Alexa Fluor 488 | HPF1245 | |||
| Alexa Fluor 532 | HPF1275 | |||
| Alexa Fluor 546 | HPF1300 | |||
| Alexa Fluor 555 | HPF1300 | |||
| Alexa Fluor 568 | HPF1345 | |||
| Alexa Fluor 594 | HPF1345 | |||
| Alexa Fluor 633 | HPF1385 | |||
| Alexa Fluor 647 | HPF1400 | |||
| Alexa Fluor 660 | HPF1410 | |||
| Alexa Fluor 680 | HPF1415 | |||
| Alexa Fluor 700 | HPF1420 | |||
| Alexa Fluor 750 | HPF1430 | |||
| AMCA | HPF1205 | |||
| BODIPY 630/650 | HPF1380 | |||
| BODIPY 650/665 | HPF1395 | |||
| BODIPY FL | HPF1250 | |||
| BODIPY R6G | HPF1285 | |||
| BODIPY TMR | HPF1305 | |||
| BODIPY TR | HPF1355 | |||
| Calcium Crimson | HPF1365 | |||
| CFP | HPF1220 | |||
| Cy3.5™ | HPF1325 | |||
| Cy3™ | HPF1310 | |||
| Cy5.5™ | HPF1405 | |||
| Cy5™ | HPF1390 | |||
| Cy7™ | HPF1425 | |||
| DAPI | HPF1205 | |||
| Dil(rs) | HPF1315 | |||
| DiO | HPF1250 | |||
| DsRed | HPF1320 | |||
| Eosin | HPF1270 | |||
| Ethidium Bromide | HPF1350 | |||
| FITC | HPF1250 | |||
| Fluo 3 | HPF1250 | |||
| Fluo 4 | HPF1250 | |||
| GFP | HPF1240 | |||
| GFP(rs) | HPF1250 | |||
| GFP(wt) | HPF1225 | |||
| Hoechst 33342 & 33258 | HPF1200 | |||
| LysoSensor™ Blue (pH 5) | HPF1210 | |||
| MitoTracker Orange | HPF1335 | |||
| MitoTracker Red | HPF1340 | |||
| Nile Red | HPF1360 | |||
| Oregon Green™ | HPF1260 | |||
| Pacific Blue™ | HPF1215 | |||
| PE (B,R) | HPF1290 | |||
| Propidium Iodide | HPF1370 | |||
| Resorufin | HPF1375 | |||
| Rhodamine | HPF1330 | |||
| Rhodamine Green | HPF1235 | |||
| Texas Red | HPF1375 | |||
| TRITC | HPF1300 | |||
| YFP | HPF1265 | |||
| YGFP | HPF1235 |
Resources
Literature
Fluorescence Filters Brochure(2.1 MB, PDF) Flow Cytometry Brochure(7.1 MB, PDF)