About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fluorescence Optical Filter Set, Hoechst 33342 and 33258 Flourophores


Fluorescence Optical Filter Set, Hoechst 33342 and 33258 Flourophores
Model: HPF1200
Product Series Overview
Fluorescence Imaging Filter SetsThe HPF1200 HPF™ fluorescence optical filter set includes one
- Exceptionally high passband transmission
- Maximized out-of-band blocking including extended range blocking on excitation filters
- Extremely steep slopes from rejection to transmission regions
- Optical finishing for maximum image rendition including precision grinding and polishing and anti-reflection coatings
- Filter bandpass specifications of center wavelength and bandwidth providing maximum image brightness and minimum background.
These product designs have served as the starting point for custom designed filters for market leading instruments including DNA Sequencers, Cytometers, MicroPlate Readers, In vivo Imagers, and Thermocyclers.
Specifications
- FluorophoresHoechst 33342, Hoechst 33258

- FluorophoresHoechst 33342, Hoechst 33258

Resources & Downloads
Literature
Fluorescence Filters Brochure(2.1 MB, PDF)
Related Products
Fluorescence Filter Set Components
The following fluorescence filters are included with this set.
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | HPX350-60Bandpass Filter, Fluorescence, 25.0 mm, 350 nm Center, 60 nm Bandwidth | UNIVERSAL | |||||
![]() | HPD400Fluorescence Dichroic Filter, 25.5 x 36 mm, 425-515 nm Trans. | UNIVERSAL | |||||
![]() | HPM460-60Bandpass Filter, Fluorescence, 25.0 mm, 460 nm Center, 60 nm Bandwidth | UNIVERSAL |




