Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Bandpass Filter, Fluorescence, 25.0 mm, 350 nm Center, 60 nm Bandwidth

Specifications

  • Type
    Fluorescence Excitation Filter
  • Center Wavelength
    350 nm
  • Bandwidth
    60 nm
  • Size
    Ø25.0 mm
  • Thickness
    4.3 mm
  • Transmission
    Tavg≥90%