About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fluorescence Optical Filter Set, Cy3™


Fluorescence Optical Filter Set, Cy3™
Model: HPF1310
Product Series Overview
Fluorescence Imaging Filter SetsThe HPF1310 HPF™ filter set includes
- Exceptionally high passband transmission
- Maximized out-of-band blocking including extended range blocking on excitation filters
- Extremely steep slopes from rejection to transmission regions
- Optical finishing for maximum image rendition including precision grinding and polishing and anti-reflection coatings
- Filter bandpass specifications of center wavelength and bandwidth providing maximum image brightness and minimum background.
These product designs have served as the starting point for custom designed filters for market leading instruments including DNA Sequencers, Cytometers, MicroPlate Readers, In vivo Imagers, and Thermocyclers.
Specifications
- FluorophoresCy3™

- FluorophoresCy3™

Resources & Downloads
Literature
Fluorescence Filters Brochure(2.1 MB, PDF)
Related Products
Fluorescence Filter Set Components
The following fluorescence filters are included with this set.
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | HPX535-40Bandpass Filter, Fluorescence, 25.0 mm, 535 nm Center, 40 nm Bandwidth | UNIVERSAL | |||||
![]() | HPD565Longpass Dichroic Filter, Fluorescence, 25.5 x 36 mm, 587-650 nm Trans. | UNIVERSAL | |||||
![]() | HPM610-50Bandpass Filter, Fluorescence, 25.0 mm, 610 nm Center, 50 nm Bandwidth | UNIVERSAL |




