About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fluorescence Optical Filter Set, 5-TAMRA, MitoTracker Orange


Fluorescence Optical Filter Set, 5-TAMRA, MitoTracker Orange
Model: HPF1335
Product Series Overview
Fluorescence Imaging Filter SetsThe HPF1335 HPF™ filter set includes
- Exceptionally high passband transmission
- Maximized out-of-band blocking including extended range blocking on excitation filters
- Extremely steep slopes from rejection to transmission regions
- Optical finishing for maximum image rendition including precision grinding and polishing and anti-reflection coatings
- Filter bandpass specifications of center wavelength and bandwidth providing maximum image brightness and minimum background.
These product designs have served as the starting point for custom designed filters for market leading instruments including DNA Sequencers, Cytometers, MicroPlate Readers, In vivo Imagers, and Thermocyclers.
Specifications
- Fluorophores5-TAMRA, MitoTracker Orange

- Fluorophores5-TAMRA, MitoTracker Orange

Resources & Downloads
Literature
Fluorescence Filters Brochure(2.1 MB, PDF)
Related Products
Fluorescence Filter Set Components
The following fluorescence filters are included with this set.
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | HPX525-45Bandpass Filter, Fluorescence, 25.0 mm, 525 nm Center, 45 nm Bandwidth | UNIVERSAL | |||||
![]() | HPD560Longpass Dichroic Filter, Fluorescence, 25.5 x 36 mm, 575-650 nm Trans. | UNIVERSAL | |||||
![]() | HPM620-75Bandpass Filter, Fluorescence, 25.0 mm, 620 nm Center, 75 nm Bandwidth | UNIVERSAL |




