Fluorescence Optical Filter Set, Cy7™

The HPF1425 HPF™ filter set includes
- Exceptionally high passband transmission
- Maximized out-of-band blocking including extended range blocking on excitation filters
- Extremely steep slopes from rejection to transmission regions
- Optical finishing for maximum image rendition including precision grinding and polishing and anti-reflection coatings
- Filter bandpass specifications of center wavelength and bandwidth providing maximum image brightness and minimum background.
These product designs have served as the starting point for custom designed filters for market leading instruments including DNA Sequencers, Cytometers, MicroPlate Readers, In vivo Imagers, and Thermocyclers.
Specifications
- FluorophoresCy7™

Resources & Downloads
Literature
Fluorescence Filters Brochure(2.1 MB, PDF)
Related Products
Fluorescence Filter Set Components
The following fluorescence filters are included with this set.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HPX710-50Bandpass Filter, Fluorescence, 25.0 mm, 710 nm Center, 50 nm Bandwidth | In Stock | ||||
![]() | HPD755Longpass Dichroic Filter, Fluorescence, 25.5 x 36 mm, 765-860 nm Trans. | In Stock | ||||
![]() | HPM800-70Bandpass Filter, Fluorescence, 25.0 mm, 800 nm Center, 70 nm Bandwidth | In Stock |




