About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Longpass Dichroic Filter, Fluorescence, 25.5 x 36 mm, 765-860 nm Trans.


Longpass Dichroic Filter, Fluorescence, 25.5 x 36 mm, 765-860 nm Trans.
Model: HPD755
In Stock
Product Series Overview
Fluorescence Longpass Dichroic FiltersThe HPD755 HPF™ Series Fluorescence Longpass Dichroic Filter is manufactured to provide maximum performance delivering exceptionally high transmission (≥ 93%) from 765 - 860 nm and high reflectance (≥ 95% from 675- 737 nm. This rectangular shaped dichroic filter is 25.5 x 36.0 mm with a nominal 1.0 mm thickness.
Specifications
- TypeFluorescence Longpass Dichroic Filter
- Optic Size25.5 x 36.0 mm
- Transmittance Range765 - 860 nm
- TransmissionTavg≥93%
- Reflectance Band675 - 737 nm
- ReflectanceRavg≥95%
- Thickness1.0 mm
- TypeFluorescence Longpass Dichroic Filter
- Optic Size25.5 x 36.0 mm
- Transmittance Range765 - 860 nm
- TransmissionTavg≥93%
- Reflectance Band675 - 737 nm
- ReflectanceRavg≥95%
- Thickness1.0 mm
Resources & Downloads
Literature
Fluorescence Filters Brochure(2.1 MB, PDF)

