Fluorescence Optical Filter Set, Alexa Fluor 568, Alexa Fluor 594

The HPF1345 HPF™ filter set includes
- Exceptionally high passband transmission
- Maximized out-of-band blocking including extended range blocking on excitation filters
- Extremely steep slopes from rejection to transmission regions
- Optical finishing for maximum image rendition including precision grinding and polishing and anti-reflection coatings
- Filter bandpass specifications of center wavelength and bandwidth providing maximum image brightness and minimum background.
These product designs have served as the starting point for custom designed filters for market leading instruments including DNA Sequencers, Cytometers, MicroPlate Readers, In vivo Imagers, and Thermocyclers.
Specifications
- FluorophoresAlexa Fluor 568, Alexa Fluor 594

Resources & Downloads
Literature
Fluorescence Filters Brochure(2.1 MB, PDF)
Related Products
Fluorescence Filter Set Components
The following fluorescence filters are included with this set.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HPX560-40Bandpass Filter, Fluorescence, 25.0 mm, 560 nm Center, 40 nm Bandwidth | In Stock | ||||
![]() | HPD595Longpass Dichroic Filter, Fluorescence, 25.5 x 36 mm, 608-700 nm Trans. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HPM640-60Bandpass Filter, Fluorescence, 25.0 mm, 640 nm Center, 60 nm Bandwidth | In Stock |




