About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Longpass Dichroic Filter, Fluorescence, 25.5 x 36 mm, 608-700 nm Trans.


Longpass Dichroic Filter, Fluorescence, 25.5 x 36 mm, 608-700 nm Trans.
Model: HPD595
Product Series Overview
Fluorescence Longpass Dichroic FiltersThe HPD595 HPF™ Series Fluorescence Longpass Dichroic Filter is manufactured to provide maximum performance delivering exceptionally high transmission (≥ 93%) from 608 - 700 nm and high reflectance (≥ 95% from 525- 588 nm. This rectangular shaped dichroic filter is 25.5 x 36.0 mm with a nominal 1.0 mm thickness.
Specifications
- TypeFluorescence Longpass Dichroic Filter
- Optic Size25.5 x 36.0 mm
- Transmittance Range608 - 700 nm
- TransmissionTavg≥93%
- Reflectance Band525 - 588 nm
- ReflectanceRavg≥95%
- Thickness1.0 mm
- TypeFluorescence Longpass Dichroic Filter
- Optic Size25.5 x 36.0 mm
- Transmittance Range608 - 700 nm
- TransmissionTavg≥93%
- Reflectance Band525 - 588 nm
- ReflectanceRavg≥95%
- Thickness1.0 mm
Resources & Downloads
Literature
Fluorescence Filters Brochure(2.1 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | HPM645-75Bandpass Filter, Fluorescence, 25.0 mm, 645 nm Center, 70 nm Bandwidth | UNIVERSAL | |||||
![]() | HPX560-50Bandpass Filter, Fluorescence, 25.0 mm, 560 nm Center, 50 nm Bandwidth | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




