About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fluorescence Optical Filter Set, Alexa Fluor 633


Fluorescence Optical Filter Set, Alexa Fluor 633
Model: HPF1385
Product Series Overview
Fluorescence Imaging Filter SetsThe HPF1385 HPF™ filter set includes
- Exceptionally high passband transmission
- Maximized out-of-band blocking including extended range blocking on excitation filters
- Extremely steep slopes from rejection to transmission regions
- Optical finishing for maximum image rendition including precision grinding and polishing and anti-reflection coatings
- Filter bandpass specifications of center wavelength and bandwidth providing maximum image brightness and minimum background.
These product designs have served as the starting point for custom designed filters for market leading instruments including DNA Sequencers, Cytometers, MicroPlate Readers, In vivo Imagers, and Thermocyclers.
Specifications
- FluorophoresAlexa Fluor 633

- FluorophoresAlexa Fluor 633

Resources & Downloads
Literature
Fluorescence Filters Brochure(2.1 MB, PDF)
Related Products
Fluorescence Filter Set Components
The following fluorescence filters are included with this set.
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | HPX610-60Bandpass Filter, Fluorescence, 25.0 mm, 610 nm Center, 60 nm Bandwidth | UNIVERSAL | |||||
![]() | HPD645Longpass Dichroic Filter, Fluorescence, 25.5 x 36 mm, 620-720 nm Trans. | UNIVERSAL | |||||
![]() | HPM685-50Bandpass Filter, Fluorescence, 25.0 mm, 685 nm Center, 50 nm Bandwidth | UNIVERSAL |




