Longpass Dichroic Filter, Fluorescence, 25.5 x 36 mm, 620-720 nm Trans.

  • Type
    Fluorescence Longpass Dichroic Filter
  • Optic Size
    25.5 x 36.0 mm
  • Transmittance Range
    620 - 720 nm
  • Transmission
    Tavg≥93%
  • Reflectance Band
    570 - 646 nm
  • Reflectance
    Ravg≥95%
  • Thickness
    1.0 mm