Fluorescence Optical Filter Set, BODIPY 630/650

The HPF1380 HPF™ filter set includes
- Exceptionally high passband transmission
- Maximized out-of-band blocking including extended range blocking on excitation filters
- Extremely steep slopes from rejection to transmission regions
- Optical finishing for maximum image rendition including precision grinding and polishing and anti-reflection coatings
- Filter bandpass specifications of center wavelength and bandwidth providing maximum image brightness and minimum background.
These product designs have served as the starting point for custom designed filters for market leading instruments including DNA Sequencers, Cytometers, MicroPlate Readers, In vivo Imagers, and Thermocyclers.
Specifications
- FluorophoresBODIPY 630/650

Resources & Downloads
Literature
Fluorescence Filters Brochure(2.1 MB, PDF)
Related Products
Fluorescence Filter Set Components
The following fluorescence filters are included with this set.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HPX605-40Bandpass Filter, Fluorescence, 25.0 mm, 605 nm Center, 40 nm Bandwidth | In Stock | ||||
![]() | HPD635Longpass Dichroic Filter, Fluorescence, 25.5 x 36 mm, 647-710 nm Trans. | In Stock | ||||
![]() | HPM670-50Bandpass Filter, Fluorescence, 25.0 mm, 670 nm Center, 50 nm Bandwidth | In Stock |




