Fluorescence Optical Filter Set, 5-FAM, Alexa Fluor 488

The HPF1245 HPF™ filter set includes
- Exceptionally high passband transmission
- Maximized out-of-band blocking including extended range blocking on excitation filters
- Extremely steep slopes from rejection to transmission regions
- Optical finishing for maximum image rendition including precision grinding and polishing and anti-reflection coatings
- Filter bandpass specifications of center wavelength and bandwidth providing maximum image brightness and minimum background.
These product designs have served as the starting point for custom designed filters for market leading instruments including DNA Sequencers, Cytometers, MicroPlate Readers, In vivo Imagers, and Thermocyclers.
Specifications
- Fluorophores5-FAM, Alexa Fluor 488

Resources & Downloads
Literature
Fluorescence Filters Brochure(2.1 MB, PDF)
Related Products
Fluorescence Filter Set Components
The following fluorescence filters are included with this set.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HPX475-44Bandpass Filter, Fluorescence, 25.0 mm, 475 nm Center, 44 nm Bandwidth | |||||
![]() | HPD505Longpass Dichroic Filter, Fluorescence, 25.5 x 36 mm, 512-570 nm Trans. | |||||
![]() | HPM535-50Bandpass Filter, Fluorescence, 25.0 mm, 535 nm Center, 50 nm Bandwidth | FREE 2-day shipping on thousands of products on Newport.com Learn More |





