About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fluorescence Optical Filter Set, Alexa Fluor 647


Fluorescence Optical Filter Set, Alexa Fluor 647
Model: HPF1400
Product Series Overview
Fluorescence Imaging Filter SetsThe HPF1400 HPF™ filter set includes
- Exceptionally high passband transmission
- Maximized out-of-band blocking including extended range blocking on excitation filters
- Extremely steep slopes from rejection to transmission regions
- Optical finishing for maximum image rendition including precision grinding and polishing and anti-reflection coatings
- Filter bandpass specifications of center wavelength and bandwidth providing maximum image brightness and minimum background.
These product designs have served as the starting point for custom designed filters for market leading instruments including DNA Sequencers, Cytometers, MicroPlate Readers, In vivo Imagers, and Thermocyclers.
Specifications
- FluorophoresAlexa Fluor 647

- FluorophoresAlexa Fluor 647

Resources & Downloads
Literature
Fluorescence Filters Brochure(2.1 MB, PDF)
Related Products
Fluorescence Filter Set Components
The following fluorescence filters are included with this set.
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | HPX620-50Bandpass Filter, Fluorescence, 25.0 mm, 620 nm Center, 50 nm Bandwidth | UNIVERSAL | |||||
![]() | HPD660Longpass Dichroic Filter, Fluorescence, 25.5 x 36 mm, 673-740 nm Trans. | UNIVERSAL | |||||
![]() | HPM700-60Bandpass Filter, Fluorescence, 25.0 mm, 700 nm Center, 60 nm Bandwidth | UNIVERSAL |




