About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Fluorescence Optical Filter Set, Oregon Green™


Fluorescence Optical Filter Set, Oregon Green™
Model: HPF1260
In Stock
Product Series Overview
Fluorescence Imaging Filter SetsThe HPF1260 HPF™ filter set includes
- Exceptionally high passband transmission
- Maximized out-of-band blocking including extended range blocking on excitation filters
- Extremely steep slopes from rejection to transmission regions
- Optical finishing for maximum image rendition including precision grinding and polishing and anti-reflection coatings
- Filter bandpass specifications of center wavelength and bandwidth providing maximum image brightness and minimum background.
These product designs have served as the starting point for custom designed filters for market leading instruments including DNA Sequencers, Cytometers, MicroPlate Readers, In vivo Imagers, and Thermocyclers.
Specifications
- FluorophoresOregon Green™

- FluorophoresOregon Green™

Resources & Downloads
Literature
Fluorescence Filters Brochure(2.1 MB, PDF)
Related Products
Fluorescence Filter Set Components
The following fluorescence filters are included with this set.
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | HPX485-30Bandpass Filter, Fluorescence, 25.0 mm, 485 nm Center, 30 nm Bandwidth | UNIVERSAL | In Stock | ||||
![]() | HPD515Longpass Dichroic Filter, Fluorescence, 25.5 x 36 mm, 520-565 nm Trans. | UNIVERSAL | In Stock | ||||
![]() | HPM545-30Bandpass Filter, Fluorescence, 25.0 mm, 545 nm Center, 30 nm Bandwidth | UNIVERSAL | In Stock |




