Sorry, this family of products is no longer available. The recommended replacement product is cs260b-configured-monochromators.
The Oriel® CS260™ Extended Range 1/4 m monochromator is a high performance, economical and user-friendly instrument that is ideal for research and OEM applications. The two ruled gratings covering the 250 to 2400 nm spectral range are aligned at the factory in this fully assembled, turn-key instrument. Available options include slit type, number of output ports and communication interfaces.
- Czerny-Turner design ensures high resolution and maximum throughput while minimizing stray light and aberrations
- Two ruled diffraction gratings used for 250 to 2400 nm wavelength scanning Single or dual output port versions
- Fixed, micrometer adjustable, or motorized slit options
- Single or dual output port versions
- LabVIEW™ based utility software provided
- Control with USB, RS-232/GPIB, or optional hand controller See All Features
Features
Optical Design
The optical design of the Cornerstone 260 is based upon an asymmetrical in-plane version of a Czerny-Turner monochromator. The optical configuration is designed to ensure high resolution and maximum throughput. This f/3.9 monochromator is optimized to provide excellent stray light rejection while minimizing aberrations. A high precision motor is used to select the desired wavelength and switch between diffraction gratings quickly, without sacrificing performance.
Fixed Slit Versions
Fixed slits should be used for the utmost accuracy and repeatability, especially at high resolution. Fixed slits are the best option when only a few slit sizes are required, as they are less expensive. The fixed slits slide into the holder at the input port, as well as the holder at the lateral output port on dual output models. The width and height cannot be adjusted, but may be individually replaced with other slit sizes. Individual fixed slits are required and sold separately to allow customized choices based on the needs of the application (see accessory section). Order one fixed slit for single output port models, and two identical fixed slits for the dual output port monochromators. The slit width is one of the factors determining the resolution and throughput of the instrument, with a narrow slit providing higher resolution and lower throughput.
Micrometer Adjustable Slit Versions
Micrometer adjustable slits offer flexibility and high throughput, but are not as accurate or repeatable as fixed slits. The micrometer adjustable slit assembly is continuously variable from fully closed to 3 mm width. The narrowest practically achievable width is 4 µm. A height adjustment slide allows variation in the height from 2 to 12 mm. This type of slit is designed primarily for versatility and convenience in changing resolution and throughput.
Motorized Slit Versions
A motorized slit installed at the input port allows you to control the slit width of the input port through the include utility software, an optional hand controller, or the optional TracQ Basic software. This enables automated slit control or hands-off operation. The motorized slit assembly may be adjusted from 6 µm to 2 mm width in 6 µm steps. An advantage of using a motorized slit is that in addition to setting the slit width manually, the software can be configured with an automatic bandpass setting. The software adjusts the slit width to maintain the chosen bandpass as the wavelength range is changed. Manual calculation of the slit width for a desired resolution is valid at the peak wavelength for a grating. The software performs additional mathematical calculations to take into account any change in wavelength away from the blaze wavelength.
Optional Hand Controller
All models include a connector to utilize the optional
Motorized Filter Wheel Accessory Control
The monochromator is capable of automatically controlling the optional model
Single or Dual Output Ports
The monochromator is available with a single output port or dual output ports. A single output port is the most economical choice, and the simplest arrangement when using a single detector. If more than one detector is required for the application, the use of a single output port instrument results in the experiment needing to be stopped to switch detectors. An alternative is to use a beamsplitter after the output port, which results in lower power reaching the two detectors. In this situation, a dual output port monochromator may be a better choice. Two output ports allow continuous scanning over a broad wavelength range without needing to break down the setup to swap detectors. A flip mirror inside the monochromator is used to select the output port. This mirror is controlled through the monochromator software, low level commands or the optional hand controller. Please note that with dual output port instruments, an unused port left uncoupled can become a source of stray light entering into the monochromator.
LabVIEW Utility Software Included
LabVIEW based utility software is included at no extra cost with all monochromator models to control both the monochromator and filter wheel accessory. An intuitive command set is provided for those wishing to create their own programming. The Oriel MonoTERM utility is also provided for sending low-level commands to the monochromator. This is very convenient for assisting programmers in their software development efforts. The MonoTERM utility was developed in National Instruments LabVIEW. It is open source code, so it may be used to provide LabVIEW programming examples.
USB or GPIB/RS232 Communication Interfaces
CS260 monochromators are offered with a USB or GPIB/RS232 communication interface. The utility software provided with the monochromator includes USB drivers for Windows 7 or 10, 32-bit and 64-bit operating systems. GPIB communication offers the distinct advantage of being able to connect multiple devices to a single GPIB port, provided the computer contains a GPIB adapter card. Both GPIB and RS232 communication methods simplify low-level communications, as there is no driver or dll file. USB versions include the USB cable. For RS232/GPIB monochromators, cable 70040(RS232) or 70038 (GPIB) may be ordered separately.
Built-In Shutter
An electronic shutter is integrated into the monochromator's housing for the many spectroscopic applications that require the use of a shutter.
Delivered Fully Assembled and Aligned
The CS260 is factory assembled and pre-aligned so it is ready for immediate use. The diffraction gratings are installed on a grating mount and factory aligned. A micrometer slit, motorized slit or fixed slit holder is installed to the input port and axial output port. Dual port versions include a slit or slit holder on the lateral output port. Also included with the CS260 is LabVIEW™ based utility software and API with examples. MonoTerm low-level command software, users manual and certificate of calibration. A DC power supply and line cords for US and Europe are also included.
Monochromator Mounting
The optional 74105 mounting plate can be used to secure a CS260 monochromator to an inch or metric optical table. The ability to mount the monochromator simplifies setup and alignment of the optical system. The mounting plate also helps ensure consistent results over time, as the monochromator cannot be accidentally moved out of position. The plate adds 0.25 inch [6.35 mm] to the optical height. Threaded holes on the mounting surface of the monochromator also allow the instrument to be optical rod mounted, if desired.
Long Life Instrument
These instruments continue to function for many years. With proper care, they only require periodic maintenance to ensure gears are lubricated, spring tension is correct, etc. It is suggested to send the monochromator to Newport annually for recalibration, in order to meet its performance specifications. During recalibration, the instrument is thoroughly examined and routine maintenance services are performed. In addition to this service, Newport is also able to reconfigure the grating selection, slits and communication electronics if desired. Learn more about our factory monochromator services.
Accessories
Fixed Slits
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 77211Fixed Slit, 6.32 mm Width, 18 mm Height | 4 Weeks | ||||
![]() | 77212Fixed Slit, 3.16 mm Width, 18 mm Height | 3 Weeks | ||||
![]() | 77213Fixed Slit, 1.56 mm Width, 18 mm Height | |||||
![]() | 77214Fixed Slit, 1240 µm Width, 18 mm Height | 6 Weeks | ||||
![]() | 77215Fixed Slit, 760 µm Width, 18 mm Height | In Stock | ||||
![]() | 77216Fixed Slit, 600 µm Width, 18 mm Height | In Stock | ||||
![]() | 77217Fixed Slit, 280 µm Width, 18 mm Height | In Stock | ||||
![]() | 77218Fixed Slit, 120 µm Width, 18 mm Height | In Stock | ||||
![]() | 77219Fixed Slit, 50 µm Width, 6 mm Height | 4 Weeks | ||||
![]() | 77220Fixed Slit, 25 µm Width, 3 mm Height | In Stock | ||||
![]() | 77222Fixed Slit, 10 µm Width, 2 mm Height |
Other Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OAP-ADAPTParabolic Mirror Adapter, 1.5 in. Series Flange | |||||
![]() | RF-ADAPTOptical Fiber Adapter, Monochromator, Rectangular Fiber Bundle | 5 Weeks | ||||
![]() | 77765Motorized Beam Steerer, Toggle or TTL Control | 4 Weeks | ||||
![]() | 71260Optical Filter Holder, Quick Change, 1.75 - 2 in., 1.6 in. Clear Aperture | 4 Weeks | ||||
![]() | 7124Filter Adapter, 1 inch Filter for 71260 Holder | In Stock | ||||
![]() | APEX2-CS2-KITMounting Kit, APEX2 Illuminator to CS260 Monochromator | |||||
![]() | USFW-100Universal Filter Wheel, Flange Mount, Motorized | In Stock | ||||
![]() | 74009Hand Controller, Cornerstone Monochromators and MS260i Spectrographs | 4 Weeks | ||||
![]() | 70040Cable, RS-232 Serial Communication, 6 Foot (1.8 Meter) Length | In Stock | ||||
![]() | 74105Mounting Plate, Cornerstone 260 Monochromator or MS260i Spectrograph | In Stock |
Calibration Services
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CS260-MCAL-OPT1Calibration Service, 1 Year, CS260B Monochromators | |||||
![]() | CS260-MCAL-OPT2Calibration Service, 3 Year, CS260B, Grating & Mirror Upgrade | |||||
![]() | CS260-MCAL-OPT3Repair Service, CS260B Monochromators |
Resources
Manuals
Oriel Legacy Cornerstone 260 Monochromator User's Manual(2.6 MB, PDF) Oriel Mono Utility v5.0 Quick Start Guide(1,018.4 kB, PDF)
Software
Oriel MonoUtility_v5.0.4(490 MB, ZIP) 740XX [USB].zip(189.2 MB, ZIP) Oriel MonoUtility_v5.1_MAC OS(13.7 MB, ZIP) Oriel Mono Utility v5.1 Software Quick Start Guide(1.5 MB, PDF) Oriel MonoUtility_v5.1_Windows OS(293.5 MB, ZIP)




































