Compare Model Drawings, CAD & Specs Availability Price
Longpass Filter, Colored Glass, 12.7 mm, 400 nm Cut-on, GG400 Glass
$50
In Stock
In Stock
Longpass Filter, Colored Glass, 12.7 mm, 455 nm Cut-on, GG455 Glass
$50
In Stock
In Stock
Longpass Filter, Colored Glass, 12.7 mm, 515 nm Cut-on, OG515 Glass
$50
Longpass Filter, Colored Glass, 12.7 mm, 550 nm Cut-On, OG550 Glass
$50
In Stock
In Stock
Longpass Filter, Colored Glass, 12.7 mm, 610 nm Cut-on, RG610 Glass
$50
In Stock
In Stock
Longpass Filter, Colored Glass, 12.7 mm, 715 nm Cut-on, RG715 Glass
$50
In Stock
In Stock
Longpass Filter, Colored Glass, 12.7 mm, 780 nm Cut-on, RG780 Glass
$50
In Stock
In Stock
Longpass Filter, Colored Glass, 12.7 mm, 830 nm Cut-on, RG830 Glass
$50
In Stock
In Stock
Longpass Filter, Colored Glass, 12.7 mm, 850 nm Cut-on, RG850 Glass
$50
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 285 nm Cut-on, WG280 Glass
$80
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 299 nm Cut-on, WG.295 Glass
$80
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 309 nm Cut-on, WG305 Glass
$80
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 324 nm Cut-on, WG320 Glass
$80
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 395 nm Cut-on, GG395 Glass
$49
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 400 nm Cut-on, GG400 Glass
$49
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 420 nm Cut-on, GG420 Glass
$49
Longpass Filter, Colored Glass, 25.4 mm, 435 nm Cut-on, GG435 Glass
$49
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 455 nm Cut-on, GG455 Glass
$49
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 475 nm Cut-on, GG475 Glass
$49
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 495 nm Cut-on, GG495 Glass
$49
Longpass Filter, Colored Glass, 25.4 mm, 515 nm Cut-on, OG515 Glass
$48
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 530 nm Cut-on, OG530 Glass
$48
In Stock
In Stock
colored glass longpass filter model fsr-og590
Longpass Filter, Colored Glass, 25.4 mm, 550 nm Cut-on, OG550 Glass
$48
In Stock
In Stock
colored glass longpass filter model fsr-og590
Longpass Filter, Colored Glass, 25.4 mm, 570 nm Cut-on, OG570 Glass
$48
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 590 nm Cut-on, OG590 Glass
$48
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 610 nm Cut-on, RG610 Glass
$50
Longpass Filter, Colored Glass, 25.4 mm, 630 nm Cut-on, RG630 Glass
$50
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 645 nm Cut-on, RG645 Glass
$50
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 665 nm Cut-on, RG665 Glass
$50
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 695 nm Cut-on, RG695 Glass
$50
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 715 nm Cut-on, RG715 Glass
$54
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 725 nm Cut-on, RG9 Glass
$57
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 780 nm Cut-on, RG780 Glass
$54
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 830 nm Cut-on, RG830 Glass
$54
In Stock
In Stock
Longpass Filter, Colored Glass, 25.4 mm, 850 nm Cut-on, RG850 Glass
$61
Longpass Filter, Colored Glass, 25.4 mm, 1000 nm Cut-on, RG1000 Glass
$63
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 285 nm Cut-on, WG.280 Glass
$87
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 299 nm Cut-on, WG.295 Glass
$90
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 309 nm Cut-on, WG.305 Glass
$87
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 324 nm Cut-on, WG.320 Glass
$91
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 395 nm Cut-on, GG395 Glass
$87
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 400 nm Cut-on, GG400 Glass
$87
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 420 nm Cut-on, GG420 Glass
$87
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 435 nm Cut-on, GG435
$87
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 455 nm Cut-on, GG455 Glass
$87
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 475 nm Cut-on, GG475 Glass
$87
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 495 nm Cut-on, GG495
$87
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 515 nm Cut-on, OG515 Glass
$87
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 530 nm Cut-on, OG530 Glass
$87
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 550 nm Cut-on, OG550 Glass
$87
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 570 nm Cut-on, OG570 Glass
$87
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 590 nm Cut-on, OG590 Glass
$87
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 610 nm Cut-on, RG610 Glass
$87
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 630 nm Cut-on, RG630 Glass
$87
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 645 nm Cut-on, RG645 Glass
$87
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 665 nm Cut-on, RG665 Glass
$87
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 695 nm Cut-on, RG695 Glass
$87
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 715 nm Cut-on, RG715 Glass
$91
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 725 nm Cut-on, RG9 Glass
$93
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 780 nm Cut-on, RG780 Glass
$91
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 850 nm Cut-on, RG850
$99
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 830 nm Cut-on, RG830
$91
In Stock
In Stock
Longpass Filter, Colored Glass, 50.8 x 50.8 mm, 1000 nm Cut-on, RG1000 Glass
$103
In Stock
In Stock

Specifications

  • Type
    Colored Glass Longpass Filter
  • Material
    Schott Colored Glass or Equivalent
  • Angle of Incidence
  • Size Tolerance
    ±0.3 mm
  • Thickness Tolerance
    ±0.1 mm
  • Surface Quality
    60-40 scratch-dig
  • Damage Threshold
    30 W/cm2 CW, Typical
  • Wedge
    ≤3 arc min
  • Clear Aperture
    central ≥ 80% of diameter
  • Chamfers
    Up to 1 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning

Features

Schott GG Series Colored Glass

GG series features virtually colorless to yellow colored glasses that transmit IR.

Schott OG Series Colored Glass

OG series features orange colored glasses that transmit IR.

Schott RG Series Colored Glass

RG series features red and black colored glasses that transmit IR.

Schott WG Series Colored Glass

N-WG series features colorless glasses with different cutoffs in the UV spectrum, transmitting in the visible range and the IR 

Optical Filter Mounts